Pack More Cap into Your Design – T58 Polymer
Microtan®
Capacitors Have the Industry's Highest Capacitance
Density
Features
Industry-highest capacitance density: up to 47
µF, 6.3 V for 0603 case size
10 % increase in volumetric efficiency over
facedown or undertab packages allows for higher
capacitance density
Smallest and lowest profile polymer tantalum
capacitor in the industry; 0.9 mm height (max) (0805
case size)
Best-in-class ESR with 200 mΩ (0603 case
size)
Applications / Market Segments
Power conversion and distribution, decoupling,
and filtering in space-constrained applications
including smartphones, tablets, eReaders, ultra-thin
laptops, wearable technology including smartwatches,
POS systems, personal GPS