Vishay - 2017 Super 12
MOSFETs
SQJQ480E TrenchFET® Gen IV MOSFET
80 V, 3 mΩ N-Channel MOSFET in PowerPAK® 8x8L Package
CAPACITORS
T59 Series vPolyTanTM Polymer Capacitors
Low ESR, High Energy Polymer Capacitors in MAP Package
OPTOELECTRONICS
VCNL4035X01 Optical Sensor
Integrated Proximity and Ambient Light Sensor for Gesture Applications
RESISTORS
WSLF2512
6 W Power Metal Strip® Resistor with Low Resistance and Low TCR
DIODES
VTVS5V0ASMF to VTVS63GSMF
400 W Transient Voltage Suppressor (TVS) Diodes in SMF Package
MAGNETICS
IHLE-5A Series High Current Inductors with E-Field Shield
Provide 20 dB Electric Field Reduction at 1 cm for Automotive Applications
POWER ICs
SiC462 Synchronous microBUCK® Regulator
4.5 V to 60 V Buck Regulator Capable of Delivering Up to 75 W Output Power
CAPACITORS
MKP1847H AC Filtering Film Capacitor
Robust Design for High Humidity Environments
DIODES
10 A to 30 A FRED Pt® Ultrafast Rectifiers in SMPD Package
Offer Higher Power Density
MAGNETICS
IHXL Series Very High Current Inductors
Largest Composite Inductor Available; Up to 250 A Continuous Current Rating
MOSFETs
SiRA20DP TrenchFET® Gen IV MOSFET
25 V, 0.58 mΩ N-Channel MOSFET Provides Lowest Maximum RDS(on)
RESISTORS
DCRF (Direct Water-Cooled Power Wirewound Resistor)
Handles Almost 10x the Power of Naturally-Cooled Resistors in the Same Size