Vishay - 2017 Super 12
Magnetics
IHXL Series Very High Current Inductors
Largest Composite Inductor Available; Up to 250 A Continuous Current Rating
Features
  • Very high current operation: up to 250 A
  • Soft saturation: 20 % saturation at 150 % of rated current
  • Continuous operation at 155 °C
  • Very low DCR: ≤ 0.2 mΩ
  • AEC-Q200 qualified
Applications / Market Segments
  • Automotive
    • Input filter for 48 V DC/DC converters
    • EMI filter for power steering

More Information