Vishay - 2017 Super 12
Capacitors
MKP1847H AC Filtering Film Capacitor
Robust Design for High Humidity Environments
Features
  • 85 °C, 85 % relative humidity, 1000 h at rated UNAC
  • Rated voltages: 250 VAC, 310 VAC, 350 VAC, and 480 VAC
  • Rated capacitance range: 1 µF to 35 µF
  • Segmented film
  • UL 810 (electrical pending)
Applications / Market Segments
  • Outdoor applications
    • Inverters and converters
  • High power supplies and large drives
  • UPS
  • Renewable energy
  • Welding equipment
  • AC harmonic filters

More Information