- Power Metal Strip® Resistors – WSLP, WSLT, WSLS, WSH
- SiR662DP 60 V Power MOSFET
- IHLP®-6767GZ-51 Power Inductor
- 45 V Trench MOS Barrier Schottky Rectifier
- ACAS AT Thin Film Chip Resistor Array
- VCNL4000 Proximity/Ambient Light Sensor
- NTC Mini Lug Sensor
- DG9454 Triple SPDT (2:1 Multiplexer)
- TP3 Molded Case SMD Capacitor
- 600 V FRED Pt® Ultrafast Diode
- 146 CTI SMD Chip Polarized Aluminum Capacitor
- PowerPAIR® 6 x 3.7 SiZ710DT Asymmetric Dual Power MOSFETs
146 CTI SMD Chip Polarized Aluminum Capacitor
High temperature (up to + 125 °C), low impedance (down to 35 mΩ), AEC-Q200 qualified
Features:
- Very long useful life: 1500 h to 6000 h at + 125 °C
- Charge- and discharge-proof
- Very low ESR: 0.035 Ω
- Vibration-proof, 4 pin and 6 pin versions
- 10 mm x 10 mm up to 18 mm x 21 mm case sizes available
- Leadfree solderable per JEDEC J-STD-020
Applications:
- Machinery/automation and motion control
- Energy-saving applications
- Equipment for renewable energy
- Power train
- Chassis electronics
- Vehicle dynamics


Datasheet and Related Information



