- Power Metal Strip® Resistors – WSLP, WSLT, WSLS, WSH
- SiR662DP 60 V Power MOSFET
- IHLP®-6767GZ-51 Power Inductor
- 45 V Trench MOS Barrier Schottky Rectifier
- ACAS AT Thin Film Chip Resistor Array
- VCNL4000 Proximity/Ambient Light Sensor
- NTC Mini Lug Sensor
- DG9454 Triple SPDT (2:1 Multiplexer)
- TP3 Molded Case SMD Capacitor
- 600 V FRED Pt® Ultrafast Diode
- 146 CTI SMD Chip Polarized Aluminum Capacitor
- PowerPAIR® 6 x 3.7 SiZ710DT Asymmetric Dual Power MOSFETs
ACAS AT Thin Film Chip Resistor Array
Precision matched resistors in one package for voltage dividers and feedback circuits
Features:
- Two or four resistor values on one substrate
- Superior moisture resistivity: < 0.5 % (85 °C; 85 % RH; 56 days)
- High power rating: P70 = 125 mW per resistor
- ESD capability: 1000 V, human body model
- AEC-Q200 qualified
- TCR tracking down to 10 ppm/K (± 5 ppm/K) and tolerance matching down to 0.1 % (± 0.05 %)
- RoHS-compliant components, compatible with lead (Pb)-free and lead-bearing soldering processes
Applications:
- Precision analog circuits
- Voltage dividers
- Feedback circuits
- DC/DC converters
- Signal conditioning


Datasheet and Related Information