- Power Metal Strip® Resistors – WSLP, WSLT, WSLS, WSH
- SiR662DP 60 V Power MOSFET
- IHLP®-6767GZ-51 Power Inductor
- 45 V Trench MOS Barrier Schottky Rectifier
- ACAS AT Thin Film Chip Resistor Array
- VCNL4000 Proximity/Ambient Light Sensor
- NTC Mini Lug Sensor
- DG9454 Triple SPDT (2:1 Multiplexer)
- TP3 Molded Case SMD Capacitor
- 600 V FRED Pt® Ultrafast Diode
- 146 CTI SMD Chip Polarized Aluminum Capacitor
- PowerPAIR® 6 x 3.7 SiZ710DT Asymmetric Dual Power MOSFETs
600 V FRED Pt® Ultrafast Diode
Optimized for low conduction losses, low switching losses, or both
Features:
- FRED Pt® technology
- Rated TJ max + 175 °C
- Current ratings: 8 A, 15 A and 30 A
- Extremely low leakage current: e.g. 20 µA typical at 600 V, + 150 °C
- Low forward voltage drop: e.g. 0.85 V typical at 8 A, + 150 °C
- Extremely low Qrr and Trr: e.g. 22 nC and 17 ns typical at 8 A, 200 A/µs, 390 V switching, + 25 °C
- New "U" series for optimized soft switching
- RoHS compliant, halogen free. Totally lead (Pb)-free (TO247 only)
- Most devices qualified to AEC-Q101 level
- Also available in bare die or bare wafers
Applications:
- DCM, CRM, and CCM PFC stage, output rectification and anti-parallel diodes for:
- Adapters and slim adapters
- Desktop PCs, servers, and telecom power supplies
- UPS and air conditioning
- Automotive


Datasheet and Related Information