- Power Metal Strip® Resistors – WSLP, WSLT, WSLS, WSH
- SiR662DP 60 V Power MOSFET
- IHLP®-6767GZ-51 Power Inductor
- 45 V Trench MOS Barrier Schottky Rectifier
- ACAS AT Thin Film Chip Resistor Array
- VCNL4000 Proximity/Ambient Light Sensor
- NTC Mini Lug Sensor
- DG9454 Triple SPDT (2:1 Multiplexer)
- TP3 Molded Case SMD Capacitor
- 600 V FRED Pt® Ultrafast Diode
- 146 CTI SMD Chip Polarized Aluminum Capacitor
- PowerPAIR® 6 x 3.7 SiZ710DT Asymmetric Dual Power MOSFETs
IHLP®-6767GZ-51 Power Inductor
Highest combination of temperature range and current rating of any surface-mount power inductor on the market
Features:
- High temperature rating, up to 155 °C
- Shielded construction
- DC/DC converter frequency range up to 750 kHz
- Lowest DCR/µH in this package size
- Handles high transient current spikes without saturation
- Ultra low buzz noise, due to composite construction
- High-temperature automotive*
Applications:
- Industrial DC/DC converters
- High-current POL converters
- Low-profile, high-current power supplies
- High-current noise filters
- DC/DC converters in distributed power systems
- Automotive applications*
*IHLP-6767GZ-5A Series


Datasheet and Related Information