BUY NOW

Power Metal Strip® Resistors – WSLP, WSLT, WSLS, WSH

Enhanced power handling and environmental performance




Features:

  • WSLT: high temperature (to + 275 °C)
  • WSLP: very high power (to 1 W in 1206)
  • WSLS: improved stability (0.25 % and 0.5 %)
  • WSH: high power (to 5 W in 2818)

Applications:

  • Current sensing and pulse applications
    • Switching and linear power supplies
    • Instruments
    • Power amplifiers and shunts
  • DC/DC converters
  • Li-ion batteries

 Datasheet and Related Information (WSLP)
 Datasheet and Related Information (WSLT)
 Datasheet and Related Information (WSLS2512)
 Datasheet and Related Information (WSH2818)
 Selector Guide