- Power Metal Strip® Resistors – WSLP, WSLT, WSLS, WSH
- SiR662DP 60 V Power MOSFET
- IHLP®-6767GZ-51 Power Inductor
- 45 V Trench MOS Barrier Schottky Rectifier
- ACAS AT Thin Film Chip Resistor Array
- VCNL4000 Proximity/Ambient Light Sensor
- NTC Mini Lug Sensor
- DG9454 Triple SPDT (2:1 Multiplexer)
- TP3 Molded Case SMD Capacitor
- 600 V FRED Pt® Ultrafast Diode
- 146 CTI SMD Chip Polarized Aluminum Capacitor
- PowerPAIR® 6 x 3.7 SiZ710DT Asymmetric Dual Power MOSFETs
PowerPAIR® 6 x 3.7 SiZ730DT Asymmetric Dual Power MOSFETs
Saves space while increasing performance
Features:
- High- and low-side MOSFETs are combined in one compact 6 mm x 3.7 mm package
- One package is 1/3 smaller than two discrete PowerPAK® 1212-8 packages, or 2/3 smaller than two discrete SO-8 packages
- Optimized asymmetric design provides on-resistance over 30 % lower than using a PowerPAK 1212-8 for the low side
- Reduces package count, pinning arrangement simplifies layout and saves PCB space
- Reduced parasitic inductance increases efficiency and reduces ringing
Applications:
- System power, POL low-current DC/DC and synchronous buck applications in
- Notebooks
- VRMs
- Power modules
- Graphics cards
- Servers
- Gaming consoles


Datasheet and Related Information