BUY NOW

SiR662DP 60 V Power MOSFET

Industry lowest on-resistance and FOM for 60 V in PowerPAK® SO-8 type package




Features:

  • On-resistance up to 27 % better than next best device
    • Lowers conduction losses
  • Figure of merit (FOM) up to 57 % better than next best device
    • Lowers switching losses, especially at higher frequency
  • On-resistance ratings down to VGS = 4.5 V

Applications:

  • Isolated DC/DC converters: primary side switch and secondary side synchronous rectification for IBC and POL
  • AC/DC adaptors and industrial electronic systems
  • Boost converters and load switches for LED backlighting

 Datasheet and Related Information