Products » Rectifiers in eSMP® Series » eSMP® Package Evolution – Rectifiers
eSMP® Package Evolution – Rectifiers
 
Existing Packages
  eSMP® Series:
Small and Low Profile Package Solutions
Package Dimensions
(L x W x H)
Package Dimensions
(L x W x H)
SMA (DO-214AC) 5.1 mm x 2.67 mm x 2.13 mm
13.62 mm2
  SMP (DO-220AA) 3.85 mm x 2.03 mm x 1.0 mm
SMF (DO-219AB) 3.7 mm x 1.8 mm x 1.0 mm
MicroSMP (DO-219AD) 2.5 mm x 1.3 mm x 0.65 mm
SMB (DO-214AA) 5.4 mm x 3.6 mm x 2.3 mm
19.55 mm2
  SlimSMA (DO-221AC) 5.2 mm x 2.6 mm x 0.95 mm
SlimSMAW (DO-221AD) 4.7 mm x 2.5 mm x 1.0 mm
SMP (DO-220AA) 3.85 mm x 2.03 mm x 1.0 mm
SMF (DO-219AB) 3.7 mm x 1.8 mm x 1.0 mm
SMC (DO-214AB) 7.9 mm x 5.9 mm x 2.3 mm
46.85 mm2
  SMPA (DO-221BC) 5.2 mm x 2.6 mm x 0.95 mm
SlimSMA (DO-221AC) 5.2 mm x 2.6 mm x 0.95 mm
SlimSMAW (DO-221AD) 4.7 mm x 2.5 mm x 1.0 mm
SMP (DO-220AA) 3.85 mm x 2.03 mm x 1.0 mm
DPAK (TO-252AA) 9.9 mm x 6.54 mm x 2.28 mm
64.75 mm2
  SMPC (TO-277A) 6.5 mm x 4.6 mm x 1.1 mm
SMPA (DO-221BC) 5.2 mm x 2.6 mm x 0.95 mm
SlimDPAK (TO-252AE) 9.0 mm x 6.2 mm x 1.3 mm
D2PAK (TO-263AB) 15.42 mm x 10.1 mm x 4.45 mm
155.74 mm2
  SMPD (TO-263AC) 12.63 mm x 10.0 mm x 1.7 mm
SMPC (TO-277A) 6.5 mm x 4.6 mm x 1.1 mm
SlimDPAK (TO-252AE) 9.0 mm x 6.2 mm x 1.3 mm
eSMP® Package Evolution – TVS
 
Existing Packages
  eSMP® Series:
Small and Low Profile Package Solutions
Package Dimensions
(L x W x H)
Package Dimensions
(L x W x H)
SMA (DO-214AC)
400 W at 10/1000 µs
5.1 mm x 2.67 mm x 2.13 mm
  MicroSMP (DO-219AD)
150 W at 10/1000 µs
2.5 mm x 1.3 mm x 0.65 mm
SMF (DO-219AB)
200 W at 10/1000 µs
400 W at 10/1000 µs
3.7 mm x 1.8 mm x 1.0 mm
SMP (DO-220AA)
400 W at 10/1000 µs
3.85 mm x 2.03 mm x 1.0 mm
SMB (DO-214AA)
600 W at 10/1000 µs
5.4 mm x 3.6 mm x 2.3 mm
  SlimSMA (DO-221AC)
600 W at 10/1000 µs
5.2 mm x 2.6 mm x 0.95 mm
SlimSMAW (DO-221AD)
600 W at 10/1000 µs
4.7 mm x 2.5 mm x 1.0 mm
SMP (DO-220AA)
400 W at 10/1000 µs
3.85 mm x 2.03 mm x 1.0 mm
SMF (DO-219AB)
200 W at 10/1000 µs
400 W at 10/1000 µs
3.7 mm x 1.8 mm x 1.0 mm
SMC (DO-214AB)
≥ 1500 W at 10/1000 µs
7.9 mm x 5.9 mm x 2.3 mm
  SlimSMA (DO-221AC)
600 W at 10/1000 µs
5.2 mm x 2.6 mm x 0.95 mm
SlimSMAW (DO-221AD)
600 W at 10/1000 µs
4.7 mm x 2.5 mm x 1.0 mm
SMP (DO-220AA)
400 W at 10/1000 µs
3.85 mm x 2.03 mm x 1.0 mm
SMF (DO-219AB)
200 W at 10/1000 µs
400 W at 10/1000 µs
3.7 mm x 1.8 mm x 1.0 mm
SMPC (TO-277A)
1500 W at 10/1000 µs
6.5 mm x 4.6 mm x 1.1 mm
Return to eSMP Series