HVArc Guard®
HVArc Guard® MLCCs Prevent Surface Arc-Over
- Offer capacitance ranges of 100 pF to 0.27 eF
- Offered in 1206, 1210, 1808, and 1812 case sizes
- Available with C0G and X7R dielectrics
- Eliminate the need to encapsulate capacitors with a conformal coating
597D
597D Multi-Anode, Conformal-Coated Tantalum Chip Capacitor
- Lead (Pb)-free terminations standard
- Ultra-low ESR: down to 15 mΩ
- Low-profile case, V case (2 mm) maximum height
- Less noise/interference of signals/reception