V30200C, VF30200C,
VB30200C & VI30200C
VB30200C & VI30200C
Industry-First 100-V, 120-V, 150-V, and 200-V Dual High-Voltage TMBS® Trench Schottky Rectifiers
- Extremely low VF
- Superior switching performance
- Offered in four packages: TO-220AB, TO-263AB, ITO-220AB, and TO-262AA
- Serve as alternative to synchronous rectification solutions while matching their efficiency and thermal performance
MicroSMP
MicroSMP Miniature, High-Power-Density Surface-Mount Package
- Space-saving 2.5-mm by 1.3-mm footprint with a 0.65-mm height
- Schottky rectifiers rated up to 1 A at 110 °C lead temperature
- TVS rated up to 100 W at 10/1000-µs waveform
SMPC Miniature
SMPC Miniature Power Package for Rectifiers and Transient Voltage Suppressors (TVS)
- Space-saving 1.1-mm height and 4.8-mm by 6.7-mm footprint
- Provide more power in a smaller package
- TMBS and planar Schottky rectifiers rated up to 12 A
- Ultrafast rectifiers rated up to 6 A
- Standard rectifiers rated up to 4 A
- TVS rated up to 1500 W
FlipKY®
FlipKY® Industry-First Chip Scale Schottky Diodes
- Extremely small footprint: 1/5 to 1/10 that of SMA
- Ultra-low height profile: 0.5 mm to 0.6 mm
- Up to five times better power dissipation than equivalent packaged parts
- Fully compatible with other surface-mount devices
Gen 5.0 Schottky
High-Performance Gen. 5.0 Schottky Diodes
- 45-V and 100-V voltage ratings
- Current ratings from 8 A to 60 A for TO-220/TO-247
- Built on submicron trench technology
- Maximum junction temperature to + 175 °C
- Overall efficiency: + 20 % compared to planar technology
- Optimized for high-efficiency, high-density SMPS
- Reverse biased safe operating area (RBSOA) available for cost-effective designs
Gen 5.0 Trench Schottky
AEC-Q101-Qualified D-PAK Package Extends Current Rating for Schottky Devices
- Extends D-PAK current capability to 20 A
- Tj Max = 175 °C
- Featuring submicron trench technology
- Optimized for automotive and solar PV applications
FRED Pt™
600-V PFC High-Frequency Rectifiers
- 19-ns and 20-ns reverse recovery times
- Low forward voltage drop ratings of 1.7 V and 1.9 V
- Very soft recovery characteristics even at extreme high di/dt with minimum ringing
- Extremely low leakage currents
- Lead (Pb)-free and RoHS-compliant
- Operating junction temperature of + 175 °C
- 2- and 3-Pin TO-220 and FULLPAK packages