TJ5-HT
TJ5-HT Toroidal High-Temperature Inductor
- High dc-to-dc switching frequencies: up to 2.0 MHz
- Toroidal design reduces EMI
- Vertical or horizontal mounting options
- Industry's lowest DCR, rated current, and saturation
Power Inductors
IHLP-1616AB-01, IHLP-1616AB-11,
- Operating frequencies up to 5.0 MHz
- Inductance ranges from 0.047 eH to 4.7 eH
- Compact dimensions of 4.06 mm by 4.45 mm
- Height profiles of 1.2 mm to 2.0 mm
Power Inductors
IHLP-2020AB-01, IHLP-2020AB-11,
Low-Profile, High-Current Inductors
- Operating frequencies up to 5.0 MHz
- Inductance range from 0.1 eH to 22 eH
- Compact dimensions of 5.18 mm by 5.49 mm
- Height profiles of 1.2 mm, 2.0 mm, and 3.0 mm