MOSFET FEA Thermal Simulation Tool
- Save simulations for further use & modifications
- Modeling for MOSFETs can include effect of other heat dissipating components
- Setups include: power profile, heat sink, PCB, system temp., air flow and more
- PDF report supplied with thermal images and temp data downloadable to Excel
Co-packaged MOSFETs reduce space while still obtaining low on-resistance and high current comparable to two discretes
- High- and low-side MOSFETs in one 6-mm x 3.7-mm package
- On-resistance down to 5.8 mΩ
- Maximum current up to > 17 A
- Lowers solution space and cost over two discrete MOSFETs, saving clearance and labeling space between them
- Simplifies layout
- Reduces parasitic inductance from PCB traces, increasing efficiency and reducing ringing
New Breakthrough Technology Lowers On-Resistance up to 40 % While Improving Gate Charge
- Record-breaking maximum on-resistance at VGS = 4.5 V rating is up to 35 % lower - Down to 0.0017 Ω
- Maximum on-resistance at VGS = 10 V is also up to 40 % lower - Down to 0.0012 Ω
- Figure of Merit (FOM) of on-resistance times gate charge up to
42 % lower - Down to 85 mΩ-nC
Integrated MOSFET and Schottky Diode Solution Increases Efficiency
- Both components on one monolithic chip reduces on-resistance
- Reduces body diode power losses
- Eliminates external Schottky diode for space and solution cost savings
- Ideal low-side switch for synchronous rectification
PolarPAK® Brings Standard Packaging to Double-Sided Cooling
- Dual heat dissipation paths double current density (> 60 A)
- Standard packaging provides better die protection, reliability and easier manufacturing handling
- 20-V to 200-V devices
- Fixed footprint and pad layout across family, ≤ 100 V and ≥ 150 V
- Licensed by multiple sources
Replaces TSOP-6 and SO-8 MOSFETs for lower thermal resistance and smaller footprints
- Compact 3-mm by 1.8-mm footprint
- 3-W maximum power dissipation
- Single, dual, co-packaged n- and p-channel and MOSFET + Schottky versions
- Breakdown voltage ratings from 8 V to 20 V for p-channel and
20 V to 60 V for n-channel
OR-ing Power MOSFETs
- 20-V VDS / 20-V VGS
- Industry-lowest on-resistance in three SO-8 footprint package options
- Up to 36 % lower on-resistance for 20 V in SO-8 footprint area
- 1.6 mΩ for double-sided cooling in air-flow applications
- 2.4 mΩ for optimum heat dissipation in still air
- 2.8 mΩ in standard SO-8 package
Breakthrough P-Channel Technology Dramatically Cuts rDS(on)
- Lowest on-resistance per area achieved for a p-channel provides on-resistance down to half of previous industry best
- Down to sub 2 mΩ in SO-8 footprint area
- Variety of package sizes, from PowerPAK SO-8 down to
1.6 mm x 1.6 mm PowerPAK SC-75 - Low conduction losses save power in battery operated systems
Industry-First MOSFETs with On-Resistance Rated at VGS = 1.2 V
- Optimized for use with the low-voltage core ICs
- Allow the driver voltage to turn on the switch from a lower output voltage than 1.8 V
- Help reduce power consumption and increase battery usage time
- Single n- and p-channel device options
- Footprints as small as 1.2 mm x 1 mm
2-mm x 2-mm Footprint Area is 50% that of the TSOP-6
- Comparable on-resistance, down to 11 mΩ
- Low 0.8-mm profile is ¼ smaller than TSOP-6
- 75 % higher maximum power dissipation
- Includes devices with on-resistance ratings down to 1.2-V
Ultra-Low On-Resistance and Size
- PowerPAK SC-75 provides same 1.6-mm x 1.6-mm footprint as standard SC-75, but much lower on-resistance
- N-channel rDS(on) as low as 0.026 Ω
- P-channel rDS(on) as low as 0.035 Ω
- Single and dual n- and p-channel versions available, including devices with on-resistance ratings down to 1.2-V
- Gives designers ultra-low on-resistance and ultra-small size in one device for saving power in space-constrained handheld applications
Industry's Smallest MOSFETs, Lowest On-Resistance for Chipscale Packaging
- Footprints of 1.5 mm x 1 mm,
1.2 mm x 1 mm , and1 mm x 1 mm - Smallest height of 0.59 mm
- Lowest on-resistance for form factor
- Help reduce power consumption and increase battery usage time
Industry’s First 190 V N-Channel Power MOSFET Plus Co-Packaged 190-V Power Diode
- SiA850DJ combines 190-V MOSFET and 190-V diode in compact 2-mm by 2-mm footprint and ultra-thin 0.75-mm profile
- Saves designers at least one third of the PCB area, while lowering solution costs by eliminating the need for an external diode
- Industry’s first such device with an on-resistance rating at
1.8-V VGS - On-resistance from 17 Ω at 1.8-V VGS to 3.8 Ω at 4.5-V VGS, diode forward voltage of 1.2 V at 0.5 A
- Ideal for boost dc-to-dc converters for high-voltage piezoelectric motors and OLED backlighting in cell phones, PDAs, MP3 players, and other portable devices
Industry’s Smallest 20-V N-Channel Power MOSFET and Schottky Diode
- SiB800EDK combines power MOSFET and Schottky diode in ultra-small PowerPAK® SC-75 package with 1.6-mm by 1.6-mm footprint and thin 0.75-mm profile
- Low on-resistance values from 0.960 Ω at 1.5-V VGS to 0.225 Ω at 4.5-V VGS
- Low rDS(on) rating at 1.5 V enables use with signals at low levels
- Schottky VF = 0.32 V at 100 mA