SiP41111 Half-Bridge N-Channel 75-V, 2-A MOSFET Driver
- Drives n-channel MOSFET half-bridge topology
- Maximum bootstrap supply voltage up to 75 V for high-voltage applications
- Delivers a 2.0-A peak sink and source gate driver current
- 6.5-ns delay match and high-low match times
SiP4280A and SiP4282 P-Channel Load Switches
- Very small SC-75 and SOT-23 packages
- Integrated slew-rate control
- Shutdown load discharge circuit
- Typical quiescent currents of 2.5 µA for the SiP4282 and 0.025 µA for the SiP4280A
SiP12510 and SiP12511 1.25-MHz White LED Drivers
- 90 % typical efficiency
- Input voltage range of 2.5 V to 6.0 V
- Output voltages of up to 17 V for the SiP12510 and 28 V for the SiP12511
- Drive up to eight LEDs in series
SiP21301 LDO Controller
- Adjustable and fixed 1.2-V and 1.5-V output voltages
- Delivers 1 A to 7 A of current with 1 % output voltage accuracy and > 80 % efficiency
- Uses an external n-channel MOSFET
- Low drop-out voltages of less than 50 mV and very high currents, up to 7 A
Buck™
Buck™ Integrated Synchronous Buck Regulators
- Feature an advanced controller IC, two PWM-optimized n-channel MOSFETs, and a bootstrap diode in a stand-alone buck regulator configuration
- Wide input voltage range to 28 V
- Low minimum output voltages down to 0.5 V
- Minimize EMI by eliminating PCB traces
- High- and low-side MOSFETs provide low on-resistance for reduced power losses and better performance
SiP11205/6: Industry-First Controller ICs for Intermediate Bus Converters
- Integrate 1.6-A low- and high-side MOSFET drivers
- 36-V to 75-V input voltage range
- 95 % efficiency
- Broad range of protection features
- Self-driven synchronous rectification eliminates the requirement for secondaryside MOSFET drivers and isolated pulse drivers, reducing costs and simplifying designs
- Packaged in the space-saving MLP44-16 PowerPAK® or
TSSOP-16 PowerPAK
SiP4612/13 Protected High-Side Load Switches
- Operate under a supply voltage range of 2.4 V to 5.5 V
- Handle a continuous output current up to 1 A
- User-defined current limit level protects the input voltage from excessive load
- In shutdown mode, supply current is reduced to less than 1 µA
- Built-in under-voltage lockout and over-temperature protection circuits
SiP12203 Triple-Output Step-Down Controller IC
- Provides all the required control circuitry and protection features for two synchronous buck PWM converters and one linear regulator
- Two independent outputs offering adjustable voltages as low as
0.6 V - Synchronous buck architecture allows efficiency as high as 94 %
- Third output is a built-in LDO controller that controls a discrete
p-channel MOSFET in linear mode for up to 1 A output current - Wide range of input voltages from 4.5 V to 18 V
SiP12201 and SiP12202 10-A Synchronous Buck Step-Down Controller ICs
- Voltages converted with 93 % efficiency, prolonging battery life while lowering heat
- Available with input voltage ranges of 5.5 V to 26 V (SiP12201) or 2.7 V to 5.5 V (SiP12202)
- Produce output voltages as low as 0.6 V
- First devices on the market to combine this low output voltage with a 500-kHz operating frequency
SiP12502 and SiP12503 Boost Converter
ICs Provide > 85 % Efficiency at 500 mA Down
to 1 mA
- Operation from input voltages of 0.85 V to 5 V
- Fixed 2-V, 3.3-V, and 5-V (SiP12502) or adjustable 2-V to 5-V (SiP12503) output voltages
- Integrated MOSFET rated for a low 0.24-Ω impedance at a 3.3-V output
- Designed to maximize the power available from single or dual-cell NiMH or alkaline battery packs
SiP41108/9/10 1.8-A Half-Bridge N-Channel MOSFET Drivers for 5-V to 48-V Systems
- Provides selectable gate drive voltages of 8 V or 12 V to optimize efficiency, reduce component count, and minimize expense
- Optimized for high-frequency, high-current dc-to-dc synchronous rectifier buck power supplies
Si9122A 500-kHz Half-Bridge DC/DC Controller with Secondary Synchronous Rectification Drivers
- Input voltage of 28 V to 75 V
- > 90 % efficiency, even for low-output voltages
- Integrated ± 1-A half-bridge primary drivers
- Secondary synchronous rectifier control with programmable deadtime delay
- Switching frequency from 200 kHz to 625 kHz set by external resistor
SiP21106, SiP21107, and SiP21108 Low-Dropout Voltage Regulators
- Ultra-low ground current in addition to a low dropout voltage of
135 mV helps to extend battery life in battery-operated power systems and portable electronics - 1 % output voltage accuracy at 25 °C
- Maintain regulation while delivering 330-mA peak current for systems with a high surge current upon turn-on
- For voltage regulation in PDA s, MP3 players, digital cameras, pagers, wireless handsets, wireless modems, medical handhelds, and more