Power Modules

Int-A-Pak

Int-A-Pak IGBT Modules

  • Current ratings from 75 A to 200 A
  • Voltage rating 600 V and 1200 V
  • Hard switching operating frequencies up to 60 kHz, and > 200 kHz in resonant mode
Gen VII Add-A-Pak

Gen VII Add-A-Pak Diode and Thyristor Modules

  • Replace Gen V Add-A-Pak modules with lower thermal resistance and lighter weight
  • High blocking voltage: up to 1600 V
  • High isolation capability: 3500 VRMS
  • Elimination of copper base plate: light devices; weight 75 grams
  • Elimination of process steps requiring usage of chemicals and related waste treatment: cleaner and more environmentally friendly manufacturing process