Resistors

WSL0603...18

WSL0603…18 0.20-W Surface-Mount
Power Metal Strip® Resistor

  • Doubles the power capacity of the standard WSL0603
  • Extremely low resistance range of 0.015 Ω to 0.1 Ω
  • Standard tolerances of ± 0.5 % and ± 1.0 %
  • Excellent frequency response to 50 MHz
  • Very low inductance from 0.5 nH to 5 nH
EPIC

Electro-Pyrotechnic Initiator Chip Resistor (EPIC)

  • Industry's first resistor to offer Joule effect ignition for fast firing times down to 50 µs
  • Fire/all fire ratio up to 70 %
  • Low firing energy down to 50 µJ
  • Ohmic range of 2 R to 10 R
  • 2007 EDN Innovation Award winner
SMNZ (Z-Foil)

SMNZ Ultra-High-Precision Z-Foil Four-Resistor Network

  • Low absolute TCR of ± 0.05 ppm/°C from 0 °C to + 60 °C and ± 0.2 ppm/°C from - 55 °C to + 125 °C
  • Excellent PCR tracking ("ΔR due to self heating") of 5 ppm at rated power
  • Tolerance match of 0.01 %
  • Load life ratio stability of 0.005 % for 2000 hours at 70 °C
Z202 (Z-Foil)

Z202 Miniature Ultra-High-Precision Z-Foil Resistors

  • TCR (0 °C to + 60 °C ) of ± 0.05 ppm/°C with PCR (ΔR due to self heating) of ± 5 ppm at rated power
  • Any value available at any tolerance within resistance range
  • Tolerances to ± 0.01 % and load life stability of ± 0.01 %
  • ESD protection above 25000 V
SMR1DZ and SMR3DZ

SMR1DZ and SMR3DZ Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors

  • Excellent PCR ("ΔR due to self heating") of ± 5 ppm at rated power
  • Tight tolerance to ± 0.01 %
  • Low typical TCR of ± 0.05 ppm/°C from 0 °C to + 60 °C and ± 0.2 ppm/°C from - 55 °C to + 125 °C
  • Wide resistance range of 5 Ω to 80 kΩ
WSLT3921 and WSLT5931

WSLT3921 and WSLT5931 High-Temperature, Surface-Mount Power Metal Strip® Resistors

  • Operating temperature range of - 65 °C to + 275 °C
  • Low resistance values ranging from 0.001 Ω to 0.004 Ω
  • Tight tolerances of 1.0 % and 5.0 %
  • Low inductance of < 5 nH, excellent frequency response to 50 MHz, and low thermal EMF (< 3 µV/°C)
PE60

PE60 6-W Power Panel Potentiometer

  • Industry’s first power panel potentiometer with cermet element to offer a power rating of 6 W at 50 °C
  • US and EU bushing threads in a fully sealed package
  • Compact 25-mm diameter
  • Strong dielectric (2500 VRMS) and non-inductive design