image
tantCap

HVArc Guard®
Surface-Mount MLCC Capacitors

SMD arc-over supression solution. Requires no conformal coating
of the PCB.


tantCap

Low-Capacitance
ESD Diode

VBUS051BD-HD1: An LLP1006 package with side solderability to avoid the need for x-ray inspection


tantCap

SMPC-Packaged Rectifiers
and TVS Diodes

Low-profile, enhanced surface-mount packages for rectifiers and TVS. High power density with special wide bottom plate designs.


tantCap

IHLP®-2020 Surface-Mount Inductors

Miniature (5-mm x 5-mm) surface-mount inductor. High-current, high-inductance, low-profile device.



tantCap

Thin Film Chip Resistors

TNPW 0603 e3 and MCT 0603 AT. High pulse load and long-term stability devices.


tantCap

TrenchFET® Gen III Power MOSFETs

New breakthrough lowers RDS (on). Lowest max. on-resistance at VGS = 4.5 V for 30 V in SO-8 footprint.


tantCap

MICRO FOOT® MOSFETs

Industry's smallest MOSFETs. Industry's lowest on-resistance for chipscale MOSFETs.


tantCap

TMBS® Trench MOS Barrier Schottky Rectifiers

Industry's first commercial Trench MOS barrier Schottky. Reduced switching loss improves power efficiency.


tantCap

600-V FRED Pt™ Hyperfast Rectifiers

Higher system frequency efficiency, lower power loss, high Tj.


tantCap

Current-Sensing Power Resistor

High-precision, current-sensing SMD Power Metal Strip® resistor.


2-Port High-Speed
USB 2.0 Switch

Analog integrated circuit.


tantCap

Ambient Light Sensor

TEMT6200FX01: The Industry's smallest light sensor - 0805 package. Controls LCD intensity with "human eye-like" response to light.