Searching . . .

LED - Bi-color LEDs

Part number
Package
Product Series
Angle of half intensity +/- Φ (°)
Color
Wavelength
IV @ IF
(mcd, mA)
VF @ IF
(V, mA)
Datasheet
info
symbol Bi-color 50 Green 562 - 575 nm (min 0.63 | typ 1) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
symbol Bi-color 50 red 612 - 625 nm (min 0.63 | typ 1) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
5 mm Bi-color 30 Green 552 - 575 nm (min 1 | typ 2.5) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
5 mm Bi-color 30 red 612 - 625 nm (min 1 | typ 2.5) @ 10 (typ 2 | max 3) @ 20
Datasheet
info
SMD PLCC-4 Bi-color 60 Red 630(typ.) nm (min 56 | max 180) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-4 Bi-color 60 yellow 581 - 594 nm (min 90 | max 280) @ 20 (typ 2 | max 2.6) @ 20
Datasheet
info
SMD PLCC-4 Bi-color 60 Red 630(typ.) nm (min 56 | max 180) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-4 Bi-color 60 yellow 581 - 594 nm (min 90 | max 280) @ 20 (typ 2 | max 2.6) @ 20
Datasheet
info
SMD PLCC-4 Bi-color 60 yellow 581 - 594 nm (min 112 | max 224) @ 20 (typ 2 | max 2.6) @ 20
Datasheet
info
SMD PLCC-4 Bi-color 60 Red 630(typ.) nm (min 71 | max 140) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-4 Bi-color 60 yellow 581 - 594 nm (min 112 | max 224) @ 20 (typ 2 | max 2.6) @ 20
Datasheet
info
SMD PLCC-4 Bi-color 60 Red 630(typ.) nm (min 71 | max 140) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-4 Bi-color see datasheet60 red 627 - 639 nm (min 56 | max 140) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-4 Bi-color see datasheet60 red 627 - 639 nm (min 56 | max 140) @ 20 (typ 1.9 | max 2.6) @ 20
Datasheet
info
SMD PLCC-4 Bi-color 60 Amber 617(typ.) nm (min 355 | max 900) @ 50 (typ 2.1 | max 2.6) @ 50
Datasheet
info
SMD PLCC-4 Bi-color 60 Amber 617(typ.) nm (min 355 | max 900) @ 50 (typ 2.1 | max 2.6) @ 50
Datasheet
info
SMD PLCC-4 Bi-color 60 Red 630(typ.) nm (min 224 | max 900) @ 50 (typ 2.1 | max 2.6) @ 50
Datasheet
info
SMD PLCC-4 Bi-color 60 Red 630(typ.) nm (min 224 | max 900) @ 50 (typ 2.1 | max 2.6) @ 50
Datasheet
info
SMD PLCC-3 Bi-color 60 Green 562 - 575 nm (min 2.8 | typ 6) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
SMD PLCC-3 Bi-color 60 red 612 - 625 nm (min 2.8 | typ 6) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
SMD PLCC-3 Bi-color 60 Green 562 - 575 nm (min 2.8 | typ 6) @ 10 (typ 2.4 | max 3) @ 20
Datasheet
info
SMD PLCC-3 Bi-color 60 red 612 - 625 nm (min 2.8 | typ 6) @ 10 (typ 2.4 | max 3) @ 20