MENU

LED - Green


LED - Green
Part Number
Package
Color
Dominant Wavelength (nm)
or
Color Coordinate (x, y)
Luminous Intensity
IV
IF
for
IV
(mA)
Luminous Flux
ΦV
IF
for
ΦV
(mA)

Forward
Voltage,
VF
(V)
Angle of
Half
Intensity ()
Key Feature
Min.
Typ.
Max.
Min.
Typ.
Max.
Min.
Typ.
Max.
Typ.
Max.
Datasheet
3 mm Green 562   575  6.3  10    10         2.4 3 22 Standard
Datasheet
3 mm Green 562   575  10  15    10         2.4 3 22 Standard
Datasheet
3 mm Green 562   575  16  20    10         2.4 3 22 Standard
Datasheet
3 mm Green 562   575                  2.4 3 30 Standard
Datasheet
3 mm Green 562   575                  2.4 3 30 Standard
Datasheet
3 mm Green 562   575                  2.4 3 30 Standard
Datasheet
3 mm Green 562   575  7.1    18  10         2.1 2.6 30 Standard
Datasheet
3 mm Green 562   575    10         2.4 3 60 Standard
Datasheet
3 mm Green 562   575    10         2.4 3 60 Standard
Datasheet
3 mm Green 562   575                  2.4 3 16 Standard
Datasheet
5 mm Green 562   575  240  450    20         2.4 3 9 Standard
Datasheet
5 mm Green 562   575  16  40    10         2 3 14 Standard
Datasheet
5 mm Green 562   575  25  45    10         2 3 14 Standard
Datasheet
5 mm Green 562   575  40  50    10         2 3 14 Standard
Datasheet
5 mm Green 562   575                  2.4 3 30 Standard
Datasheet
5 mm Green 562   575                  2.4 3 30 Standard
Datasheet
5 mm Green 562   575                  2.4 3 30 Standard
Datasheet
5 mm Green 562   575                  2.4 3 30 Standard
Datasheet
5 mm Green 562   575  430  700    20         2.4 3 4 Standard
Datasheet
5 mm Green 562   575  16  40    10         2.4 3 14 Standard
Datasheet
5 mm Green 562   575  1.6  10    10         2.4 3 30 Standard
Datasheet
5 mm Green 562   575  12    10         2.4 3 30 Standard
Datasheet
5 mm Green 562   575  6.3  15    10         2.4 3 30 Standard
Datasheet
3 mm Green 562   575  0.63  1.2    2         1.9 2.4 25 Low current
Datasheet
3 mm Green 562   575    2         1.9 2.4 25 Low current
Datasheet
5 mm Green 562   575  0.63  1.2    2         1.9 2.4 25 Low current
Datasheet
5 mm Green 562   575    2         1.9 2.4 25 Low current
Datasheet
SMD 0603 Green 564 570 575  12.5  35    20         2.1 3.0 80 Standard
Datasheet
5 mm side view Green 562   575  0.63  2.25    10         2.4 3 80 Standard
Datasheet
1.8 mm (miniplast) Green 562 568 575  1.6  10    10         2.4 3 20 Standard
Datasheet
1.8 mm (miniplast) Green 562 568 575  12  20  10         2.4 3 20 Standard
Datasheet
3 mm backlighting Green 562   575                  2.4 3 85 Standard
Datasheet
SMD PLCC-2 Green 562 572 575  0.71  1.6    2         1.9 2.4 60 Standard
Datasheet
SMD PLCC-2 Green 562 572 575  1.12  1.6    2         1.9 2.4 60 Standard
Datasheet
SMD MiniLED Green 562 572 575                  2.1 2.8 60 Standard
Datasheet
SMD MiniLED Green 562 572 575                  2.1 2.8 60 Standard
Datasheet
SMD MiniLED Green 562 572 575                  2.1 2.8 60 Standard
Datasheet
SMD PLCC-2 Green 562 572 575                  2.2 2.8 60 Standard
Datasheet
SMD PLCC-2 Green 562 572 575                  2.2 2.8 60 Standard
Datasheet
SMD PLCC-2 Green 562 572 575                  2.2 2.8 60 Standard
Datasheet
SMD PLCC-2 Green 562 572 575  7.1  12  18  10         2.2 2.8 60 Standard
Datasheet
SMD PLCC-2 Green 562 572 575  7.1  12  28  10         2.2 2.8 60 Standard
Datasheet
SMD PLCC-2 Green 562 572 575  11.2  13.7  28  10         2.2 2.8 60 Standard


RECOMMENDED FOR YOU

Recommended Downloads