LED - Iv > 10 and ≤ 100
|
Part number
|
Package
|
Product Series
|
Angle of
half intensity
+/- Φ (°)
|
Color
|
Wavelength
|
IV @ IF
(mcd, mA) |
VF @ IF
(V, mA) |
|---|---|---|---|---|---|---|---|
| 5 mm | Standard | 30 | Red | 648(typ.) nm | (min 35 | typ 70) @ 20 | (typ 1.8 | max 2.2) @ 20 | |
| 5 mm | Standard | 30 | Red | 648(typ.) nm | (min 35 | typ 70) @ 20 | (typ 1.8 | max 2.2) @ 20 | |
| 3 mm | Standard | 22 | Blue | 466(typ.) nm | (min 25 | typ 50) @ 20 | (typ 3.9 | max 4.5) @ 20 | |
| 3 mm | Standard | 30 | Blue | 466(typ.) nm | (min 6.3 | typ 15) @ 20 | (typ 3.9 | max 4.5) @ 20 | |
| 3 mm | Standard | 30 | Blue | 466(typ.) nm | (min 9 | typ 15 | max 22.4) @ 10 | (typ 3.8 | max 4.2) @ 10 | |
| 5 mm | Standard | 30 | Blue | 466(typ.) nm | (min 6.3 | typ 15) @ 20 | (typ 3.9 | max 4.5) @ 20 | |
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 25 | typ 80) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| 3 mm | Standard | 60 | Yellow | 581 - 594 nm | (min 10 | typ 26) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| 3 mm | Standard | 60 | Soft orange | 598 - 611 nm | (min 10 | typ 26) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| 3 mm | Standard | 22 | Green | 562 - 575 nm | (min 10 | typ 15) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Green | 562 - 575 nm | (min 10 | typ 15) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Green | 562 - 575 nm | (min 16 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Green | 562 - 575 nm | (min 16 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Green | 562 - 575 nm | (min 16 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Green | 562 - 575 nm | (min 16 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Green | 562 - 575 nm | (min 16 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Green | 562 - 575 nm | (min 16 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Green | 562 - 575 nm | (min 16 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 30 | Green | 562 - 575 nm | (min 6.3 | typ 12) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 30 | Green | 562 - 575 nm | (min 7.1 | max 18) @ 10 | (typ 2.1 | max 2.6) @ 10 | |
| 3 mm | Standard | 16 | Green | 562 - 575 nm | (min 16 | typ 37) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Green | 562 - 575 nm | (min 16 | typ 40) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Green | 562 - 575 nm | (min 25 | typ 45) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Green | 562 - 575 nm | (min 40 | typ 50) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (min 4 | typ 12) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (min 6.3 | typ 15) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Green | 562 - 575 nm | (min 16 | typ 40) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (min 4 | typ 12) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (min 6.3 | typ 15) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Red | 630(typ.) nm | (min 25 | typ 100) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| 3 mm | Standard | 22 | Red | 630(typ.) nm | (min 25 | typ 100) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| 3 mm | Standard | 60 | Red | 630(typ.) nm | (min 6.3 | typ 15) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| 5 mm | Standard | 30 | Red | 630(typ.) nm | (min 10 | typ 50) @ 10 | (typ 2 | max 2.6) @ 20 | |
| 3 mm | Standard | 22 | Soft orange | 598 - 611 nm | (min 10 | typ 18) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Soft orange | 598 - 611 nm | (min 18 | max 45) @ 10 | (typ 2.2 | max 2.6) @ 10 | |
| 3 mm | Standard | 22 | Pure green | 555 - 565 nm | (min 6.3 | max 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Pure green | 555 - 565 nm | (min 6.3 | max 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Pure green | 555 - 565 nm | (min 4 | max 12.5) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Pure green | 555 - 565 nm | (min 5.6 | max 14) @ 10 | (typ 2.2 | max 2.6) @ 10 | |
| 5 mm | Standard | 4 | Pure green | 555 - 565 nm | (min 25 | typ 85) @ 20 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Red | 612 - 625 nm | (min 10 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Red | 612 - 625 nm | (min 10 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Red | 612 - 625 nm | (min 10 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | 30 | Red | 612 - 625 nm | (min 4 | max 12.5) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | 30 | Red | 612 - 625 nm | (min 4 | max 12.5) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | 16 | Red | 612 - 625 nm | (min 6.3 | typ 25) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Red | 612 - 625 nm | (min 10 | typ 50) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Red | 612 - 625 nm | (min 16 | typ 60) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Red | 612 - 625 nm | (min 25 | typ 70) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Red | 612 - 625 nm | (min 4 | typ 12) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Red | 612 - 625 nm | (min 6.3 | typ 14) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Red | 612 - 625 nm | (min 6.3 | typ 14) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Red | 612 - 625 nm | (min 6.3 | typ 14) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Red | 612 - 625 nm | (min 10 | typ 50) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Red | 612 - 625 nm | (min 10 | typ 50) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Red | 612 - 625 nm | (min 25 | typ 70) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Red | 612 - 625 nm | (min 4 | typ 12) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Red | 612 - 625 nm | (min 6.3 | typ 14) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Red | 612 - 625 nm | (min 6.3 | typ 14) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Red | 612 - 625 nm | (min 6.3 | typ 14) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Yellow | 581 - 594 nm | (min 6.3 | typ 15) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Yellow | 581 - 594 nm | (min 6.3 | typ 15) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Yellow | 581 - 594 nm | (min 6.3 | typ 15) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Yellow | 581 - 594 nm | (min 10 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Yellow | 581 - 594 nm | (min 10 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Yellow | 581 - 594 nm | (min 10 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Yellow | 581 - 594 nm | (min 10 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 22 | Yellow | 581 - 594 nm | (min 10 | typ 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 7.1 | max 18) @ 10 | (typ 2.2 | max 2.6) @ 10 | |
| 3 mm | Standard | 16 | Yellow | 581 - 594 nm | (min 10 | typ 26) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 16 | Yellow | 581 - 594 nm | (min 10 | typ 26) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Yellow | 581 - 594 nm | (min 10 | typ 50) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 6.3 | typ 14) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Yellow | 581 - 594 nm | (min 10 | typ 50) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 14 | Yellow | 581 - 594 nm | (min 10 | typ 50) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 4 | typ 12) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 6.3 | typ 14) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 6.3 | typ 14) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 6.3 | typ 14) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Low current | 30 | Yellow | 581 - 594 nm | (min 6.3 | typ 17 | max 32) @ 2 | (min 1.6 | typ 1.8 | max 2.2) @ 2 | |
| 3 mm | Low current | 30 | Yellow | 581 - 594 nm | (min 6.3 | typ 17 | max 32) @ 2 | (min 1.6 | typ 1.8 | max 2.2) @ 2 | |
| 3 mm | Low current | 30 | red | 626 - 639 nm | (min 6.3 | typ 17 | max 32) @ 2 | (min 1.6 | typ 1.8 | max 2.2) @ 2 | |
| 3 mm | Low current | 30 | red | 626 - 639 nm | (min 6.3 | typ 17 | max 32) @ 2 | (min 1.6 | typ 1.8 | max 2.2) @ 2 | |
| SMD 0603 | Standard | 80 | Green | 564 - 575 nm | (min 12.5 | typ 35) @ 20 | (typ 2.1 | max 3.0) @ 20 | |
| SMD 0603 | Standard | 80 | Orange | 600 - 609 nm | (min 50 | typ 80) @ 20 | (typ 2.1 | max 3) @ 20 | |
| SMD 0603 | Standard | 80 | Pure green | 551 - 566 nm | (min 6.3 | typ 15) @ 20 | (typ 2.1 | max 3) @ 20 | |
| SMD 0603 | Standard | 80 | Red | 627 - 639 nm | (min 32 | typ 63) @ 20 | (typ 2.1 | max 3.0) @ 20 | |
| SMD 0603 | Standard | 80 | Yellow | 580 - 595 nm | (min 50 | typ 80) @ 20 | (typ 2.1 | max 3) @ 20 | |
| 3 mm | 16 | Pure green | 555 - 565 nm | (min 4 | typ 11) @ | |||
| 3 mm | 16 | Pure green | 555 - 565 nm | (min 4 | typ 11) @ | |||
| 3 mm | 22 | Yellow | 581 - 594 nm | (min 6.3 | typ 15) @ | |||
| 1.8 mm (miniplast) | Standard | 20 | Green | 562 - 575 nm | (min 4 | typ 12 | max 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 1.8 mm (miniplast) | Standard | 20 | Green | 562 - 575 nm | (min 4 | typ 12 | max 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 1.8 mm (miniplast) | Standard | 20 | Green | 562 - 575 nm | (min 4 | typ 12 | max 20) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 1.8 mm (miniplast) | Standard | 20 | Red | 612 - 625 nm | (min 4 | typ 5 | max 20) @ 10 | (typ 2 | max 3) @ 20 | |
| 1.8 mm (miniplast) | Standard | 20 | Red | 612 - 625 nm | (min 4 | typ 5 | max 20) @ 10 | (typ 2 | max 3) @ 20 | |
| 1.8 mm (miniplast) | Standard | 20 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 1.8 mm (miniplast) | Standard | 20 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 1.8 mm (miniplast) | Standard | 20 | Red | 630(typ.) nm | (min 4 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 1.8 mm (miniplast) | Standard | 20 | Red | 630(typ.) nm | (min 4 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | see datasheet30 | Red | 630(typ.) nm | (min 4 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 3 mm | Standard | 30 | Red | 624 - 636 nm | (min 7.1 | max 18) @ 10 | (typ 1.9 | max 2.6) @ 10 | |
| 5 mm | Standard | 30 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Red | 630(typ.) nm | (min 4 | typ 15) @ 10 | (typ 2 | max 3) @ 20 | |
| 5 mm | Standard | 30 | Red | 630(typ.) nm | (min 4 | typ 15 | max 32) @ 10 | (typ 2 | max 3) @ 20 | |
| 1.8 mm (miniplast) | Standard | 20 | Yellow | 581 - 594 nm | (min 2.5 | typ 8 | max 12.5) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 1.8 mm (miniplast) | Standard | 20 | Yellow | 581 - 594 nm | (min 2.5 | typ 8 | max 12.5) @ 10 | (typ 2.4 | max 3) @ 20 | |
| 1.8 mm (miniplast) | Standard | 20 | Yellow | 581 - 594 nm | (min 2.5 | typ 8 | max 12.5) @ 10 | (typ 2.4 | max 3) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Blue | 458 - 472 nm | (min 5.6 | max 11.2) @ 10 | (typ 3.9 | max 4.5) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Blue | 458 - 472 nm | (min 5.6 | max 11.2) @ 10 | (typ 3.9 | max 4.5) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Blue | 458 - 472 nm | (min 5.6 | max 18) @ 10 | (typ 3.9 | max 4.5) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Blue | 458 - 472 nm | (min 5.6 | max 18) @ 10 | (typ 3.9 | max 4.5) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Blue | 458 - 472 nm | (min 9 | max 18) @ 10 | (typ 3.9 | max 4.5) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Blue | 458 - 472 nm | (min 9 | max 18) @ 10 | (typ 3.9 | max 4.5) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 648(typ.) nm | (min 18 | max 45) @ 10 | (typ 1.8 | max 2.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 648(typ.) nm | (min 18 | max 45) @ 10 | (typ 1.8 | max 2.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 648(typ.) nm | (min 11.2 | max 28) @ 10 | (typ 1.8 | max 2.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 648(typ.) nm | (min 11.2 | max 28) @ 10 | (typ 1.8 | max 2.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 648(typ.) nm | (min 14 | max 35.5) @ 10 | (typ 1.8 | max 2.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 648(typ.) nm | (min 14 | max 35.5) @ 10 | (typ 1.8 | max 2.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 648(typ.) nm | (min 14 | max 56) @ 10 | (typ 1.8 | max 2.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 648(typ.) nm | (min 14 | max 56) @ 10 | (typ 1.8 | max 2.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 648(typ.) nm | (min 22.4 | max 56) @ 10 | (typ 1.8 | max 2.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 648(typ.) nm | (min 22.4 | max 56) @ 10 | (typ 1.8 | max 2.2) @ 20 | |
| SMD MiniLED | Standard | 60 | Yellow | 581 - 594 nm | (min 28 | max 56) @ 10 | (typ 2 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Yellow | 581 - 594 nm | (min 28 | typ 45) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Yellow | 581 - 594 nm | (min 28 | typ 45) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Yellow | 581 - 594 nm | (min 35.5 | max 90) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Yellow | 581 - 594 nm | (min 35.5 | max 90) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 28 | typ 90) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 28 | typ 90) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| SMD MiniLED | Standard | 60 | Green | 562 - 575 nm | (min 5.6 | max 14) @ 10 | (typ 2.1 | max 2.8) @ 10 | |
| SMD MiniLED | Standard | 60 | Green | 562 - 575 nm | (min 5.6 | max 22.4) @ 10 | (typ 2.1 | max 2.8) @ 10 | |
| SMD MiniLED | Standard | 60 | Green | 562 - 575 nm | (min 7.1 | max 18) @ 10 | (typ 2.1 | max 2.8) @ 10 | |
| SMD MiniLED | Standard | 60 | Green | 562 - 575 nm | (min 9 | max 22.4) @ 10 | (typ 2.1 | max 2.8) @ 10 | |
| SMD PLCC-2 | Standard | 60 | Green | 562 - 575 nm | (min 7.1 | max 18) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Green | 562 - 575 nm | (min 7.1 | max 18) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Green | 562 - 575 nm | (min 7.1 | max 28) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Green | 562 - 575 nm | (min 7.1 | max 28) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Green | 562 - 575 nm | (min 11.2 | max 28) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Green | 562 - 575 nm | (min 11.2 | max 28) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 612 - 625 nm | (min 4.5 | max 11.2) @ 10 | (typ 2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 612 - 625 nm | (min 4.5 | max 11.2) @ 10 | (typ 2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 612 - 625 nm | (min 7.1 | max 18) @ 10 | (typ 2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 612 - 625 nm | (min 7.1 | max 18) @ 10 | (typ 2 | max 2.8) @ 20 | |
| SMD MiniLED | Low current | 60 | Amber | 612 - 624 nm | (min 7.1 | typ 16) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD MiniLED | Low current | 60 | Amber | 612 - 624 nm | (min 5.6 | max 14) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD MiniLED | Low current | 60 | Amber | 612 - 624 nm | (min 5.6 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD MiniLED | Low current | 60 | Amber | 612 - 624 nm | (min 7.1 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD MiniLED | Power | 60 | Red | 630(typ.) nm | (min 35.5 | typ 90) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 11.2 | typ 50) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 11.2 | typ 50) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 22.4 | max 56) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 22.4 | max 56) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 35.5 | max 90) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 35.5 | max 90) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD MiniLED | Low current | 60 | Soft orange | 598 - 611 nm | (min 5.6 | max 22.4) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD MiniLED | Low current | 60 | Soft orange | 598 - 611 nm | (min 9 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD MiniLED | Standard | 60 | Soft orange | 598 - 611 nm | (min 5.6 | max 14) @ 10 | (typ 2.1 | max 3) @ 20 | |
| SMD PLCC-2 | Low current | 60 | Orange | 600 - 609 nm | (typ 50) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | Orange | 600 - 609 nm | (typ 50) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | Orange | 600 - 609 nm | (min 7.1 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | Orange | 600 - 609 nm | (min 7.1 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | Orange | 600 - 609 nm | (min 7.1 | max 28) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | Orange | 600 - 609 nm | (min 7.1 | max 28) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | Orange | 600 - 609 nm | (min 11.2 | max 28) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | Orange | 600 - 609 nm | (min 11.2 | max 28) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 4.5 | max 11.2) @ 10 | (typ 2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 4.5 | max 11.2) @ 10 | (typ 2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Soft orange | 598 - 611 nm | (min 4.5 | max 11.2) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Soft orange | 598 - 611 nm | (min 4.5 | max 11.2) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Soft orange | 598 - 611 nm | (min 4.5 | max 11.2) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Soft orange | 598 - 611 nm | (min 4.5 | max 18) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Soft orange | 598 - 611 nm | (min 4.5 | max 18) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Soft orange | 598 - 611 nm | (min 7.1 | max 18) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Soft orange | 598 - 611 nm | (min 7.1 | max 18) @ 10 | (typ 2.2 | max 2.8) @ 20 | |
| SMD MiniLED | Power | 60 | Pure green | 555 - 565 nm | (min 22.4 | max 45) @ 30 | (typ 2.2 | max 2.6) @ 30 | |
| SMD MiniLED | Power | 60 | Pure green | 555 - 565 nm | (min 22.4 | max 56) @ 30 | (typ 2.2 | max 2.6) @ 30 | |
| SMD MiniLED | Power | 60 | Pure green | 555 - 565 nm | (min 28 | max 56) @ 30 | (typ 2.2 | max 2.6) @ 30 | |
| SMD MiniLED | Standard | 60 | Pure green | 555 - 565 nm | (min 9 | max 28) @ 20 | (typ 2.2 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Pure green | 555 - 565 nm | (min 11.2 | max 28) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Pure green | 555 - 565 nm | (min 11.2 | max 28) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-4 | Power | 60 | Pure green | 555.5 - 564.5 nm | (min 45 | max 90) @ 50 | (typ 2.1 | max 2.6) @ 50 | |
| SMD PLCC-2 | Power | 60 | Pure green | 555 - 565 nm | (min 28 | max 71) @ 30 | (typ 2 | max 2.5) @ 30 | |
| SMD PLCC-2 | Power | 60 | Pure green | 555 - 565 nm | (min 28 | max 71) @ 30 | (typ 2 | max 2.5) @ 30 | |
| SMD MiniLED | Low current | 60 | red | 630(typ.) nm | (min 3.55 | max 14) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD MiniLED | Low current | 60 | red | 630(typ.) nm | (min 5.6 | max 14) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD MiniLED | Standard | 60 | Red | 624 - 636 nm | (min 3.55 | max 14) @ 10 | (typ 2.1 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Red | 624 - 636 nm | (min 5.6 | max 14) @ 10 | (typ 2.1 | max 3) @ 20 | |
| SMD PLCC-2 | Low current | 60 | red | 624 - 636 nm | (typ 20) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | red | 624 - 636 nm | (typ 20) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | red | 624 - 636 nm | (min 4.5 | max 11.2) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | red | 624 - 636 nm | (min 4.5 | max 11.2) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | red | 624 - 636 nm | (min 4.5 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | red | 624 - 636 nm | (min 4.5 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | red | 624 - 636 nm | (min 5.6 | max 11.2) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | red | 624 - 636 nm | (min 5.6 | max 11.2) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | red | 624 - 636 nm | (min 7.1 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | red | 624 - 636 nm | (min 7.1 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Low current | 60 | red | 624 - 636 nm | (min 9 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD PLCC-2 | Standard | 60 | Red | 624 - 636 nm | (min 4.5 | max 11.2) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 624 - 636 nm | (min 4.5 | max 11.2) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 624 - 638 nm | (min 4.5 | max 11.2) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 624 - 638 nm | (min 4.5 | max 11.2) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 624 - 638 nm | (min 4.5 | max 18) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 624 - 638 nm | (min 4.5 | max 18) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 624 - 638 nm | (min 5.6 | max 14) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 624 - 638 nm | (min 5.6 | max 14) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 624 - 638 nm | (min 7.1 | max 18) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 624 - 638 nm | (min 7.1 | max 18) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| SMD MiniLED | Low current | 60 | Yellow | 581 - 594 nm | (min 4.5 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD MiniLED | Low current | 60 | Yellow | 581 - 594 nm | (min 7.1 | max 18) @ 2 | (typ 1.8 | max 2.2) @ 2 | |
| SMD MiniLED | Standard | 60 | Yellow | 581 - 594 nm | (min 3.55 | max 14) @ 10 | (typ 2.2 | max 3) @ 20 | |
| SMD MiniLED | Standard | 60 | Yellow | 581 - 594 nm | (min 5.6 | max 14) @ 10 | (typ 2.2 | max 3) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 4.5 | max 11.2) @ 10 | (typ 2.1 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 4.5 | max 11.2) @ 10 | (typ 2.1 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 7.1 | max 18) @ 10 | (typ 2.1 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 7.1 | max 18) @ 10 | (typ 2.1 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 4.5 | max 11.2) @ 10 | (typ 2.1 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 4.5 | max 11.2) @ 10 | (typ 2.1 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 4.5 | max 18) @ 10 | (typ 2.1 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 4.5 | max 18) @ 10 | (typ 2.1 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 5.6 | max 11.2) @ 10 | (typ 2.1 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 5.6 | max 11.2) @ 10 | (typ 2.1 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 7.1 | max 18) @ 10 | (typ 2.1 | max 2.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 7.1 | max 18) @ 10 | (typ 2.1 | max 2.8) @ 20 |






