VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 10 and ≤ 100>Amber (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: Iv > 10 and ≤ 100 - Amber
PackageSMD MiniLED
Product SeriesLow current
Angle of
half intensity
+/- Φ (°)
60
ColorAmber
Wavelength612 - 624 nm
VF @ IF (V, mA) (typ 1.8 | max 2.2) @ 2
BrandVishay Semiconductors

All 2 datasheets shown.
Part numberIV @ IF (mcd, mA)
TLMK2000info(min 6.3 | typ 16) @ 2
VLMK2000-GS08info(min 7.1 | typ 16) @ 2
VLMK20J2L1-GS08info
VLMK20J2L2-GS08info
VLMK20K1L2-GS08info
Part numberIV @ IF (mcd, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account