VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 10 and ≤ 100>MiniLED (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Iv > 10 and ≤ 100 - MiniLED
BrandVishay Semiconductors

All 8 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLMK2000infoSMD MiniLEDLow current60Amber612 - 624 nm(min 6.3 | typ 16) @ 2(typ 1.8 | max 2.2) @ 2
TLMK2300infoSMD MiniLEDPower60Red630(typ.) nm(min 32 | typ 80) @ 20(typ 1.9 | max 2.6) @ 20
TLUR2400info1.8 mm (miniplast)Standard20Red630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR2401info
VLMG21J2L1-GS08infoSMD MiniLEDStandard60Green562 - 575 nm(min 5.6 | max 14) @ 10(typ 2.1 | max 2.8) @ 10
VLMG21J2M1-GS08info
VLMG21K1L2-GS08info
VLMG21K2M1-GS08info
VLMK2000-GS08infoSMD MiniLEDLow current60Amber612 - 624 nm(min 7.1 | typ 16) @ 2(typ 1.8 | max 2.2) @ 2
VLMK20J2L1-GS08info
VLMK20J2L2-GS08info
VLMK20K1L2-GS08info
VLMK2300-GS08infoSMD MiniLEDPower60Red630(typ.) nm(min 35.5 | typ 90) @ 20(typ 1.9 | max 2.6) @ 20
VLMP232M2N2-GS08infoSMD MiniLEDPower60Pure green555 - 565 nm(min 22.4 | max 45) @ 30(typ 2.2 | max 2.6) @ 30
VLMP232M2P1-GS08info
VLMP232N1P1-GS08info
VLMW2100-5K8L-08infoSMD MiniLEDStandard60White(min 56 | typ 80) @ 10(typ 3.0 | max 3.7) @ 10
VLMW21N2R2-5K8L-08info
VLMW21P1Q2-5K8L-08info
VLMW21Q1R2-5K8L-08info
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account