VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 10 and ≤ 100>Power (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Iv > 10 and ≤ 100 - Power
Product SeriesPower
BrandVishay Semiconductors

All 8 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLCR5800info5 mm4Red611 - 622 nm(min 7500 | typ 20 000) @ 50(typ 2.1 | max 2.7) @ 50
TLCY5800infoYellow585 - 597 nm(min 5750 | typ 14 000) @ 50
TLMK2300infoSMD MiniLED60Red630(typ.) nm(min 32 | typ 80) @ 20(typ 1.9 | max 2.6) @ 20
TLMPG3200-GS08infoSMD PLCC-460Pure green555 - 567 nm(min 25 | typ 50) @ 50(typ 2.2 | max 2.6) @ 50
TLMPG3200-GS18info
TLMPG3300infoSMD PLCC-260Pure green555 - 567 nm(min 25 | typ 50) @ 50(typ 2.2 | max 2.6) @ 50
TLMPG3301info
VLMK2300-GS08infoSMD MiniLED60Red630(typ.) nm(min 35.5 | typ 90) @ 20(typ 1.9 | max 2.6) @ 20
VLMP232M2N2-GS08infoSMD MiniLED60Pure green555 - 565 nm(min 22.4 | max 45) @ 30(typ 2.2 | max 2.6) @ 30
VLMP232M2P1-GS08info
VLMP232N1P1-GS08info
VLMPG33N1P2-GS08infoSMD PLCC-260Pure green555 - 565 nm(min 28 | max 71) @ 30(typ 2 | max 2.5) @ 30
VLMPG33N1P2-GS18info
VLMW82EBFB-08infoSMD CLCC-2 flat60White(min 9000 | max 18 000) @ 500(min 28 000 | max 56 000) @ 500(min 2.9 | typ 3.6 | max 4.3) @ 500
VLMW82EBFB-18info
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account