VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 10 and ≤ 100>Pure green (9 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Iv > 10 and ≤ 100 - Pure green
ColorPure green
BrandVishay Semiconductors

All 9 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLHP4900info3 mmStandard16555 - 565 nm(min 4 | typ 13) @ 10(typ 2.4 | max 3) @ 20
TLHP5800info5 mmStandard4555 - 565 nm(min 25 | typ 85) @ 20(typ 2.4 | max 3) @ 20
TLMP1100-GS08infoSMD 0603Standard80551 - 566 nm(min 6.3 | typ 15) @ 20(typ 2.1 | max 3) @ 20
TLMPG3200-GS08infoSMD PLCC-4Power60555 - 567 nm(min 25 | typ 50) @ 50(typ 2.2 | max 2.6) @ 50
TLMPG3200-GS18info
TLMPG3300infoSMD PLCC-2Power60555 - 567 nm(min 25 | typ 50) @ 50(typ 2.2 | max 2.6) @ 50
TLMPG3301info
TLRP4900info16555 - 565 nm(min 4 | typ 11) @
VLMP232M2N2-GS08infoSMD MiniLEDPower60555 - 565 nm(min 22.4 | max 45) @ 30(typ 2.2 | max 2.6) @ 30
VLMP232M2P1-GS08info
VLMP232N1P1-GS08info
VLMPG31L1M2-GS08infoSMD PLCC-2Standard60555 - 565 nm(min 11.2 | max 28) @ 20(typ 2.0 | max 2.6) @ 20
VLMPG31L1M2-GS18info
VLMPG33N1P2-GS08infoSMD PLCC-2Power60555 - 565 nm(min 28 | max 71) @ 30(typ 2 | max 2.5) @ 30
VLMPG33N1P2-GS18info
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account