VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 10 and ≤ 100>Red (23 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Iv > 10 and ≤ 100 - Red
ColorRed
BrandVishay Semiconductors

All 23 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLCR5800info5 mmPower4611 - 622 nm(min 7500 | typ 20 000) @ 50(typ 2.1 | max 2.7) @ 50
TLDR4400info3 mmStandard40648(typ.) nm(min 25 | typ 45) @ 20(typ 1.8 | max 2.2) @ 20
TLDR4401info
TLDR5400/6400info5 mmStandard30648(typ.) nm(min 35 | typ 70) @ 20(typ 1.8 | max 2.2) @ 20
TLHK4200info3 mmStandard22630(typ.) nm(min 25 | typ 100) @ 10(typ 1.9 | max 2.6) @ 20
TLHK4400info3 mmStandard40630(typ.) nm(min 16 | typ 70) @ 10(typ 1.9 | max 2.6) @ 20
TLHK4600info3 mmStandard60630(typ.) nm(min 6.3 | typ 15) @ 10(typ 1.9 | max 2.6) @ 20
TLHK5400info5 mmStandard30630(typ.) nm(min 10 | typ 26) @ 10(typ 2 | max 2.6) @ 20
TLHR4206info22620 - 628 nm(min 16 | typ 25 | max 50) @ 10(typ 2 | max 3) @ 20
TLHR4900info3 mmStandard16612 - 625 nm(min 6.3 | typ 13) @ 10(typ 2 | max 3) @ 20
TLHR5200info5 mmStandard14612 - 625 nm(min 10 | typ 20) @ 10(typ 2 | max 3) @ 20
TLHR5201info
TLHR5205info
TLHR6200info5 mmStandard14612 - 625 nm(min 10 | typ 20) @ 10(typ 2 | max 3) @ 20
TLHR6201info
TLHR6205info
TLMD3100infoSMD PLCC-2Standard60648(typ.) nm(min 10 | typ 20) @ 10(typ 1.8 | max 2.2) @ 20
TLMD3101info
TLMD3105info
TLMK2300infoSMD MiniLEDPower60630(typ.) nm(min 32 | typ 80) @ 20(typ 1.9 | max 2.6) @ 20
TLMK3100-GS08infoSMD PLCC-2Standard60630(typ.) nm(min 10 | typ 18) @ 10(typ 1.9 | max 2.6) @ 20
TLMK3102-GS08info
TLMK3102-GS18info
TLMK3105-GS08info
TLMS1100-GS08infoSMD 0603Standard80627 - 639 nm(min 32 | typ 63) @ 20(typ 2.1 | max 3.0) @ 20
TLUR2400info1.8 mm (miniplast)Standard20630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR2401info
TLUR4400info3 mmStandard30630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR4401info
TLUR5400info5 mmStandard30630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR5401info
TLUR6400info5 mmStandard30630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR6401info
TLVH4200infoStandard85612 - 625 nm(min 10 | typ 25) @(min 10 | typ 25) @ 15(typ 2.4 | max 3) @ 20
TLVH4201info(min 40 | max 125) @ 15
VLMK2300-GS08infoSMD MiniLEDPower60630(typ.) nm(min 35.5 | typ 90) @ 20(typ 1.9 | max 2.6) @ 20
VLMK3100-GS08infoSMD PLCC-2Standard60630(typ.) nm(min 11.2 | typ 50) @ 10(typ 1.9 | max 2.6) @ 20
VLMK3100-GS18info
VLMK3102-GS08info(min 22.4 | max 56) @ 10
VLMK3102-GS18info
VLMK3105-GS08info(min 35.5 | max 90) @ 10
VLMK3105-GS18info
VLMS31J1K2-GS08infoSMD PLCC-2Standard60624 - 638 nm(min 4.5 | max 11.2) @ 10(typ 1.9 | max 2.6) @ 20
VLMS31J1K2-GS18info
VLMS31J1L2-GS08info
VLMS31J1L2-GS18info
VLMS31K1L2-GS08info
VLMS31K1L2-GS18info
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account