VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 10 and ≤ 100>SMD LEDs (12 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Promotional Material (1)
Press Releases
LEDs: Iv > 10 and ≤ 100 - SMD LEDs
BrandVishay Semiconductors

All 12 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLMG1100-GS08infoSMD 0603Standard80Green564 - 575 nm(min 12.5 | typ 35) @ 20(typ 2.1 | max 3.0) @ 20
TLMO1100-GS08infoOrange600 - 609 nm(min 50 | typ 80) @ 20(typ 2.1 | max 3) @ 20
TLMP1100-GS08infoPure green551 - 566 nm(min 6.3 | typ 15) @ 20
TLMS1100-GS08infoRed627 - 639 nm(min 32 | typ 63) @ 20(typ 2.1 | max 3.0) @ 20
TLMY1100-GS08infoYellow580 - 595 nm(min 50 | typ 80) @ 20(typ 2.1 | max 3) @ 20
VLMB3140-GS08infoSMD PLCC-2Standard60Blue462 - 476 nm(min 45 | typ 100) @ 20(typ 3 | max 4.2) @ 20
VLMB3140-GS18info
VLMB31J2K2-GS08infoSMD PLCC-2Standard60Blue458 - 472 nm(min 5.6 | max 18) @ 10(typ 3.9 | max 4.5) @ 20
VLMB31J2K2-GS18info
VLMB31J2L2-GS08info
VLMB31J2L2-GS18info
VLMB31K2L2-GS08info
VLMB31K2L2-GS18info
VLMF3100-GS08infoSMD PLCC-2Standard60Soft orange598 - 611 nm(min 28 | typ 90) @ 10(typ 2.0 | max 2.6) @ 20
VLMF3100-GS18info
VLMF3101-GS08info
VLMF3101-GS18info
VLMG3100-GS08infoSMD (PLCC-2)Standard60Green562 - 575 nm(min 4.5 | typ 16) @ 10(typ 2.2 | max 2.8) @ 20
VLMG3100-GS18info
VLMG3102-GS08info
VLMG3102-GS18info
VLMG3105-GS08info
VLMG3105-GS18info
VLMG31K1L2-GS08infoSMD PLCC-2Standard60Green562 - 575 nm(min 7.1 | max 18) @ 10(typ 2.2 | max 2.8) @ 20
VLMG31K1L2-GS18info
VLMG31K1M2-GS08info
VLMG31K1M2-GS18info
VLMG31L1M2-GS08info
VLMG31L1M2-GS18info
VLMK3100-GS08infoSMD PLCC-2Standard60Red630(typ.) nm(min 11.2 | typ 50) @ 10(typ 1.9 | max 2.6) @ 20
VLMK3100-GS18info
VLMK3102-GS08info(min 22.4 | max 56) @ 10
VLMK3102-GS18info
VLMK3105-GS08info(min 35.5 | max 90) @ 10
VLMK3105-GS18info
VLMO31J1K2-GS08infoSMD PLCC-2Standard60Soft orange598 - 611 nm(min 4.5 | max 11.2) @ 10(typ 2.0 | max 2.8) @ 20
VLMO31J1K2-GS18info
VLMO31J1L2-GS08info
VLMO31J1L2-GS18info
VLMO31K1L2-GS08info
VLMO31K1L2-GS18info
VLMPG31L1M2-GS08infoSMD PLCC-2Standard60Pure green555 - 565 nm(min 11.2 | max 28) @ 20(typ 2.0 | max 2.6) @ 20
VLMPG31L1M2-GS18info
VLMPG33N1P2-GS08infoSMD PLCC-2Power60Pure green555 - 565 nm(min 28 | max 71) @ 30(typ 2 | max 2.5) @ 30
VLMPG33N1P2-GS18info
VLMY3191-GS08infoSMD PLCC-260Yellow583 - 592 nm(min 7.1 | max 18) @ 10(typ 2.4 | max 3.0) @ 20
VLMY3191-GS18info
VLMY31J1K2-GS08infoSMD PLCC-2Standard60Yellow581 - 594 nm(min 4.5 | max 11.2) @ 10(typ 2.1 | max 2.8) @ 20
VLMY31J1K2-GS18info
VLMY31J1L2-GS08info
VLMY31J1L2-GS18info
VLMY31K1L2-GS08info
VLMY31K1L2-GS18info
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account