VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 10 and ≤ 100>Standard (12 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: Iv > 10 and ≤ 100 - Standard
Product SeriesStandard
BrandVishay Semiconductors

All 12 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLDR4400info3 mm40Red648(typ.) nm(min 25 | typ 45) @ 20(typ 1.8 | max 2.2) @ 20
TLDR4401info
TLHB4200info3 mm22Blue466(typ.) nm(min 25 | typ 50) @ 20(typ 3.9 | max 4.5) @ 20
TLHB4201info
TLHB4400info3 mm40Blue466(typ.) nm(min 6.3 | typ 15) @ 20(typ 3.9 | max 4.5) @ 20
TLHB4401info
TLHE4400info3 mm40Yellow581 - 594 nm(min 25 | typ 80) @ 10(typ 1.9 | max 2.6) @ 20
TLHE4600info3 mm60Yellow581 - 594 nm(min 10 | typ 26) @ 10(typ 1.9 | max 2.6) @ 20
TLHF4600info3 mm60Soft orange598 - 611 nm(min 10 | typ 26) @ 10(typ 1.9 | max 2.6) @ 20
TLHG4900info3 mm16Green562 - 575 nm(min 16 | typ 37) @ 10(typ 2.4 | max 3) @ 20
TLHK4200info3 mm22Red630(typ.) nm(min 25 | typ 100) @ 10(typ 1.9 | max 2.6) @ 20
TLHK4400info3 mm40Red630(typ.) nm(min 16 | typ 70) @ 10(typ 1.9 | max 2.6) @ 20
TLHK4600info3 mm60Red630(typ.) nm(min 6.3 | typ 15) @ 10(typ 1.9 | max 2.6) @ 20
TLHO4900info3 mm16Soft orange598 - 611 nm(min 10 | typ 26) @ 10(typ 2.4 | max 3) @ 20
TLHP4900infoPure green555 - 565 nm(min 4 | typ 13) @ 10
TLHR4900infoRed612 - 625 nm(min 6.3 | typ 13) @ 10(typ 2 | max 3) @ 20
TLHY4900infoYellow581 - 594 nm(min 10 | typ 26) @ 10(typ 2.4 | max 3) @ 20
TLUR4400info3 mm30Red630(typ.) nm(min 4 | typ 15) @ 10(typ 2 | max 3) @ 20
TLUR4401info
TLVB4200info3 mm backlighting85Blue466(typ.) nm(min 25 | typ 38) @ 15(typ 3.9 | max 4.5) @ 20
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account