VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 10 and ≤ 100>Yellow (13 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Iv > 10 and ≤ 100 - Yellow
ColorYellow
BrandVishay Semiconductors

All 13 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLCY5800info5 mmPower4585 - 597 nm(min 5750 | typ 14 000) @ 50(typ 2.1 | max 2.7) @ 50
TLHE4400info3 mmStandard40581 - 594 nm(min 25 | typ 80) @ 10(typ 1.9 | max 2.6) @ 20
TLHE4600info3 mmStandard60581 - 594 nm(min 10 | typ 26) @ 10(typ 1.9 | max 2.6) @ 20
TLHE5400info5 mmStandard30581 - 594 nm(min 16 | typ 60) @ 10(typ 2 | max 2.6) @ 20
TLHY4900info3 mmStandard16581 - 594 nm(min 10 | typ 26) @ 10(typ 2.4 | max 3) @ 20
TLHY5200info5 mmStandard14581 - 594 nm(min 10 | typ 30) @ 10(typ 2.4 | max 3) @ 20
TLHY5201info
TLHY5205info
TLHY6200info5 mmStandard14581 - 594 nm(min 10 | typ 30) @ 10(typ 2.4 | max 3) @ 20
TLHY6201info
TLHY6205info
TLME3100-GS08infoSMD PLCC-2Standard60581 - 594 nm(min 25 | typ 50) @ 10(typ 2 | max 2.6) @ 20
TLME3100-GS18info
TLME3101-GS08info
TLME3105-GS08info
TLMY1100-GS08infoSMD 0603Standard80580 - 595 nm(min 50 | typ 80) @ 20(typ 2.1 | max 3) @ 20
TLRY4220info22581 - 594 nm(min 6.3 | typ 15) @
VLME3100-GS08infoSMD PLCC-2Standard60581 - 594 nm(min 28 | typ 45) @ 10(typ 2.0 | max 2.6) @ 20
VLME3100-GS18info
VLME3101-GS08info
VLME3101-GS18info
VLME3105-GS08info
VLME3105-GS18info
VLMY3191-GS08infoSMD PLCC-260583 - 592 nm(min 7.1 | max 18) @ 10(typ 2.4 | max 3.0) @ 20
VLMY3191-GS18info
VLMY31J1K2-GS08infoSMD PLCC-2Standard60581 - 594 nm(min 4.5 | max 11.2) @ 10(typ 2.1 | max 2.8) @ 20
VLMY31J1K2-GS18info
VLMY31J1L2-GS08info
VLMY31J1L2-GS18info
VLMY31K1L2-GS08info
VLMY31K1L2-GS18info
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account