LED - Iv > 100 and ≤ 1000
Latest Press Release
-
- Vishay Intertechnology Expands Color Binning and Ordering Options for VLMW41S1T2-JKPL Series of Sapphire-Based, Cool White SMD LEDs August 18, 2011
- Vishay Releases Multi-SMD Tri-Color LED with Separate Control for Red, Green, and Blue LED Chips in Compact 3.2-mm by 2.8-mm PLCC-4 Package November 09, 2007
All LEDs press releases
Related Information
|
Part number
|
Package
|
Product Series
|
Angle of
half intensity
+/- Φ (°)
|
Color
|
Wavelength
|
IV @ IF
(mcd, mA) |
VF @ IF
(V, mA) |
|---|---|---|---|---|---|---|---|
| 3 mm | Standard | 30 | Amber | 612 - 625 nm | (min 112 | max 280) @ 20 | (typ 2 | max 2.6) @ 20 | |
| 3 mm | Standard | 22 | Blue | 466(typ.) nm | (min 40 | max 132) @ 20 | (typ 3.9 | max 4.5) @ 20 | |
| 5 mm | Standard | 4 | Blue | 466(typ.) nm | (min 130 | typ 380) @ 20 | (typ 3.9 | max 4.5) @ 20 | |
| 3 mm | Standard | 22 | Yellow | 581 - 594 nm | (min 40 | typ 120) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| 3 mm | Standard | 30 | Yellow | 583 - 594 nm | (min 112 | max 280) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| 3 mm | Standard | 22 | Soft orange | 598 - 611 nm | (min 40 | typ 120) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| 3 mm | Standard | 30 | Soft orange | 598 - 611 nm | (min 100 | typ 200 | max 360) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| 3 mm | Standard | 60 | Soft orange | 598 - 611 nm | (min 40 | max 125) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| 3 mm | Standard | 16 | Soft orange | 598 - 611 nm | (min 63 | typ 300) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| 3 mm | Standard | 16 | Soft orange | 598 - 611 nm | (min 63 | typ 300) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| 3 mm | Standard | 16 | Soft orange | 598 - 611 nm | (min 240 | max 640) @ 10 | (typ 1.9 | max 2.6) @ 20 | |
| 5 mm | Standard | 30 | Soft orange | 598 - 611 nm | (min 16 | typ 160) @ 10 | (typ 2 | max 2.6) @ 20 | |
| 5 mm | Standard | 4 | Green | 562 - 575 nm | (min 430 | typ 700) @ 20 | (typ 2.4 | max 3) @ 20 | |
| 3 mm | Standard | 30 | Red | 630(typ.) nm | (min 112 | typ 180 | max 280) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| 5 mm | Standard | 4 | Yellow | 581 - 594 nm | (min 100 | typ 250) @ 20 | (typ 2.4 | max 3) @ 20 | |
| 3 mm resistor | Standard | 30 | Yellow | 581 - 594 nm | (min 63 | max 260) @ | ||
| SMD 0603 ChipLED | Standard | 65 | Blue | 465 - 475 nm | (min 28 | max 180) @ 20 | (min 2.8 | max 3.8) @ 20 | |
| SMD 0603 ChipLED | Standard | 65 | Blue | 465 - 475 nm | (min 28 | max 180) @ 20 | (min 2.8 | max 3.8) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Blue | 462 - 476 nm | (min 45 | max 112) @ 10 | (typ 3.2 | max 4.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Blue | 462 - 476 nm | (min 45 | max 112) @ 10 | (typ 3.2 | max 4.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Blue | 462 - 476 nm | (min 56 | max 112) @ 10 | (typ 3.2 | max 4.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Blue | 462 - 476 nm | (min 56 | max 112) @ 10 | (typ 3.2 | max 4.2) @ 20 | |
| SMD MiniLED | Power | 60 | Yellow | 581 - 594 nm | (min 56 | typ 112) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD MiniLED | Power | 60 | Yellow | 581 - 594 nm | (min 90 | max 224) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD MiniLED | Power | 60 | Yellow | 581 - 594 nm | (min 90 | max 355) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD MiniLED | Power | 60 | Yellow | 581 - 594 nm | (min 140 | max 355) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Yellow | 581 - 594 nm | (min 56 | max 140) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | see datasheet60 | Yellow | 581 - 594 nm | (min 56 | max 140) @ 10 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD MiniLED | Power | 60 | Orange | 598 - 611 nm | (min 56 | typ 112) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD MiniLED | Power | 60 | Soft-orange | 598 - 611 nm | (min 90 | max 224) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD MiniLED | Power | 60 | Soft-orange | 598 - 611 nm | (min 90 | max 355) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD MiniLED | Power | 60 | Soft-orange | 598 - 611 nm | (min 140 | max 355) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 90 | max 355) @ 20 | (typ 2.0 | max 2.6) @ 20 | |
| SMD MiniLED | Power | 60 | Red | 630(typ.) nm | (min 56 | max 140) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD MiniLED | Power | 60 | Red | 630(typ.) nm | (min 56 | max 224) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD MiniLED | Power | 60 | Red | 630(typ.) nm | (min 90 | max 224) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD MiniLED | Power | 60 | Red | 630(typ.) nm | (min 112 | max 224) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 56 | max 224) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 56 | max 224) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 71 | max 180) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 71 | max 180) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 112 | max 224) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 112 | max 224) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 112 | max 280) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 112 | max 280) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 140 | max 280) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Red | 630(typ.) nm | (min 140 | max 280) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-4 | Bi-color | 60 | Red | 630(typ.) nm | (min 56 | max 180) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-4 | Bi-color | 60 | yellow | 581 - 594 nm | (min 90 | max 280) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD PLCC-4 | Bi-color | 60 | Red | 630(typ.) nm | (min 56 | max 180) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-4 | Bi-color | 60 | yellow | 581 - 594 nm | (min 90 | max 280) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD PLCC-4 | Bi-color | 60 | yellow | 581 - 594 nm | (min 112 | max 224) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD PLCC-4 | Bi-color | 60 | Red | 630(typ.) nm | (min 71 | max 140) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-4 | Bi-color | 60 | Red | 630(typ.) nm | (min 71 | max 140) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-4 | Bi-color | 60 | yellow | 581 - 594 nm | (min 112 | max 224) @ 20 | (typ 2 | max 2.6) @ 20 | |
| SMD PLCC-4 | Bi-color | see datasheet60 | red | 627 - 639 nm | (min 56 | max 140) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-4 | Bi-color | see datasheet60 | red | 627 - 639 nm | (min 56 | max 140) @ 20 | (typ 1.9 | max 2.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Amber | 612 - 624 nm | (min 90 | max 355) @ 20 | (min 1.8 | typ 2 | max 2.4) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Amber | 612 - 624 nm | (min 90 | max 355) @ 20 | (min 1.8 | typ 2 | max 2.4) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Amber | 612 - 624 nm | (min 140 | max 355) @ 20 | (min 1.8 | typ 2 | max 2.4) @ 20 | |
| SMD PLCC-2 | Standard | 60 | Amber | 612 - 624 nm | (min 140 | max 355) @ 20 | (min 1.8 | typ 2 | max 2.4) @ 20 | |
| SMD PLCC-4 | RGB | 60 | Red | 618 - 628 nm | (min 140 | max 200) @ 20 | (typ 1.8 | max 2.45) @ | |
| SMD PLCC-4 | Bi-color | 60 | Amber | 617(typ.) nm | (min 355 | max 900) @ 50 | (typ 2.1 | max 2.6) @ 50 | |
| SMD PLCC-4 | Bi-color | 60 | Amber | 617(typ.) nm | (min 355 | max 900) @ 50 | (typ 2.1 | max 2.6) @ 50 | |
| SMD PLCC-4 | Bi-color | 60 | Red | 630(typ.) nm | (min 224 | max 900) @ 50 | (typ 2.1 | max 2.6) @ 50 | |
| SMD PLCC-4 | Bi-color | 60 | Red | 630(typ.) nm | (min 224 | max 900) @ 50 | (typ 2.1 | max 2.6) @ 50 | |
| SMD 0603 ChipLED | Standard | 65 | True green | - - - nm | (min 71 | max 450) @ 20 | (min 2.8 | typ 3.2 | max 3.6) @ 20 | |
| SMD PLCC-2 | Standard | 60 | True green | 515 - 541 nm | (min 224 | typ 380 | max 560) @ 10 | (typ 3.2 | max 4.2) @ 20 | |
| SMD PLCC-2 | Standard | 60 | True green | 515 - 541 nm | (min 224 | typ 380 | max 560) @ 10 | (typ 3.2 | max 4.2) @ 20 | |
| SMD 0603 | Standard | 80 | White | (min 140 | max 280) @ 10 | (min 2.9 | max 4.0) @ 20 | ||
| SMD 0603 ChipLED | Standard | 65 | White | - - - nm | (min 45 | max 180) @ 5 | (min 2.70 | max 3.15) @ 5 | |
| SMD PLCC-2 | Power | 60 | White | (min 224 | max 900) @ 20 | (typ 3.7 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Power | 60 | White | (min 224 | max 900) @ 20 | (typ 3.7 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Power | 60 | White | (min 355 | max 710) @ 20 | (typ 3.7 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Power | 60 | White | (min 355 | max 710) @ 20 | (typ 3.7 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 112 | max 355) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 112 | max 355) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 112 | max 355) @ 10 | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 355) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 355) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ | (typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | White | (min 180 | max 450) @ 10 | (min 2.7 | typ 3.3 | max 4.2) @ 20 | ||
| SMD 0603 ChipLED | Standard | 65 | Yellow | 584.5 - 597 nm | (min 28 | max 180) @ 20 | (min 1.8 | max 2.4) @ 20 |






