VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 100 and &le 1000>Amber (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: Iv > 100 and &le 1000 - Amber
Angle of
half intensity
+/- Φ (°)
60
ColorAmber
BrandVishay Semiconductors

All 2 datasheets shown.
Part numberPackageProduct SeriesWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
VLMR33R2U2-GS08infoPLCC-2Power611 - 622 nm(min 280 | max 710) @ 30(min 1.7 | typ 2.0 | max 2.5) @ 30
VLMR33R2U2-GS18info
VLMR33T1U2-GS08info
VLMR33T1U2-GS18info
VLMRY3420-GS08infoSMD PLCC-4Bi-color617(typ.) nm(min 355 | max 900) @ 50(typ 2.1 | max 2.6) @ 50
VLMRY3420-GS18info
Part numberPackageProduct SeriesWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account