Part or keyword
Inventory & quote
Products A-Z
LEDs
Iv > 100 and &le 1000
Orange
(10 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Press Releases
LEDs: Iv > 100 and &le 1000 - Orange
Brand
Vishay Semiconductors
All 10 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Part number
Package
Product Series
Angle of
half intensity
+/- Φ (°)
Color
Wavelength
I
V
@ I
F
(mcd, mA)
Φ
v
@ I
F
(mlm, mA)
V
F
@ I
F
(V, mA)
TLHF4200
3 mm
Standard
22
Soft orange
598 - 611 nm
(min 40 | typ 120) @ 10
(typ 1.9 | max 2.6) @ 20
TLHF4900
3 mm
Standard
16
Soft orange
598 - 611 nm
(min 66 | typ 300) @ 10
(typ 1.9 | max 2.6) @ 20
TLMF2300
SMD MiniLED
Power
60
Orange
598 - 611 nm
(min 50 | typ 120) @ 20
(typ 2.0 | max 2.6) @ 20
TLMO3200
SMD PLCC-4
Power
60
Soft orange
600 - 611 nm
(min 200 | typ 500) @ 50
(typ 3) @
(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMO3201
TLMO3202
TLMO3203
TLMO3300-GS08
SMD PLCC-2
Power
60
Soft orange
600 - 611 nm
(min 200 | typ 500) @ 50
(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMO3301-GS08
TLMO3302-GS08
TLMO3303-GS08
VLMF2300-GS08
SMD MiniLED
Power
60
Orange
598 - 611 nm
(min 56 | typ 112) @ 20
(typ 2.0 | max 2.6) @ 20
VLMF23Q2S1-GS08
Mini
Power
60
Soft-orange
598 - 611 nm
(min 90 | max 224) @ 20
(typ 2.0 | max 2.6) @ 20
VLMF23Q2T1-GS08
VLMF23R2T1-GS08
VLMF31Q2T1-GS08
SMD PLCC-2
Standard
60
Soft orange
598 - 611 nm
(min 90 | max 355) @ 20
(typ 2.0 | max 2.6) @ 20
VLMF31Q2T1-GS18
VLMF31R1S2-GS08
VLMF31R1S2-GS18
VLMF31S1T1-GS08
VLMF31S1T1-GS18
VLMO11Q1R2-GS08
SMD 0603
Standard
80
Orange
600 - 609 nm
(min 71 | max 180) @ 20
(typ 2.1 | max 3) @ 20
VLMO33R2U2-GS08
PLCC-2
Power
60
Soft orange
600 - 611 nm
(min 180 | max 450) @ 30
(min 1.7 | typ 2.0 | max 2.5) @ 30
VLMO33R2U2-GS18
VLMO33S1T2-GS08
VLMO33S1T2-GS18
VLMO33T1U2-GS08
VLMO33T1U2-GS18
Part number
Package
Product Series
Angle of
half intensity
+/- Φ (°)
Color
Wavelength
I
V
@ I
F
(mcd, mA)
Φ
v
@ I
F
(mlm, mA)
V
F
@ I
F
(V, mA)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account