| TLMEK3100-GS08 |  | SMD PLCC-3 | Bi-color | 60 | Red | 630(typ.) nm | (min 40 | max 125) @ 20 | | (typ 1.9 | max 2.6) @ 20 |
| yellow | 581 - 594 nm | (min 40 | max 200) @ 20 | (typ 2.0 | max 2.6) @ 20 |
| TLMEK3100-GS18 |  | Red | 630(typ.) nm | (min 40 | max 125) @ 20 | (typ 1.9 | max 2.6) @ 20 |
| yellow | 581 - 594 nm | (min 40 | max 200) @ 20 | (typ 2.0 | max 2.6) @ 20 |
| TLMK3200 |  | SMD PLCC-4 | Power | 60 | Red | 611 - 622 nm | (min 200 | typ 500) @ 50 | (typ 3) @ | (min 1.85 | typ 2.1 | max 2.55) @ 50 |
| TLMK3201 |  |
| TLMK3202 |  |
| TLMK3203 |  |
| TLMK3300-GS08 |  | SMD PLCC-2 | Power | 60 | Red | 611 - 622 nm | (min 200 | typ 500) @ 50 | | (min 1.85 | typ 2.1 | max 2.55) @ 50 |
| TLMK3300-GS18 |  |
| TLMK3301-GS08 |  |
| TLMK3301-GS18 |  |
| TLMK3302-GS08 |  |
| TLMK3302-GS18 |  |
| TLMK3303-GS08 |  |
| TLMKE3400-GS08 |  | SMD PLCC-4 | Bi-color | 60 | Red | 630(typ.) nm | (min 50 | max 200) @ 20 | | (typ 1.9 | max 2.6) @ 20 |
| yellow | 581 - 594 nm | (min 80 | max 320) @ 20 | (typ 2 | max 2.6) @ 20 |
| TLMKE3401-GS08 |  | Red | 630(typ.) nm | (min 50 | max 200) @ 20 | (typ 1.9 | max 2.6) @ 20 |
| yellow | 581 - 594 nm | (min 80 | max 320) @ 20 | (typ 2 | max 2.6) @ 20 |
| TLMO3200 |  | SMD PLCC-4 | Power | 60 | Soft orange | 600 - 611 nm | (min 200 | typ 500) @ 50 | (typ 3) @ | (min 1.85 | typ 2.1 | max 2.55) @ 50 |
| TLMO3201 |  |
| TLMO3202 |  |
| TLMO3203 |  |
| TLMO3300-GS08 |  | SMD PLCC-2 | Power | 60 | Soft orange | 600 - 611 nm | (min 200 | typ 500) @ 50 | | (min 1.85 | typ 2.1 | max 2.55) @ 50 |
| TLMO3301-GS08 |  |
| TLMO3302-GS08 |  |
| TLMO3303-GS08 |  |
| TLMS1102-GS08 |  | SMD 0603 | Standard | 80 | Red | 627 - 639 nm | (min 100 | max 250) @ 60 | | (typ 2.1 | max 3.0) @ 60 |
| TLMS3200 |  | SMD PLCC-4 | Power | 60 | Red | 611 - 622 nm | (min 200 | typ 500) @ 50 | (typ 3) @ | (min 1.85 | typ 2.1 | max 2.55) @ 50 |
| TLMS3201 |  |
| TLMS3202 |  |
| TLMS3300-GS08 |  | SMD PLCC-2 | Power | 60 | Red | 611 - 622 nm | (min 200 | typ 500) @ 50 | | (min 1.85 | typ 2.1 | max 2.55) @ 50 |
| TLMS3301-GS08 |  |
| TLMS3302-GS08 |  |
| TLMY3200 |  | SMD PLCC-4 | Power | 60 | Yellow | 583 - 594 nm | (min 200 | typ 450) @ 50 | (typ 3) @ | (min 1.85 | typ 2.1 | max 2.55) @ 50 |
| TLMY3201 |  |
| TLMY3202 |  |
| TLMY3203 |  |
| TLMY3300-GS08 |  | SMD PLCC-2 | Power | 60 | Yellow | 583 - 594 nm | (min 200 | typ 450) @ 50 | | (min 1.85 | typ 2.1 | max 2.55) @ 50 |
| TLMY3301-GS08 |  |
| TLMY3302-GS08 |  |
| TLMY3303-GS08 |  |
| TLMYG3200-GS08 |  | SMD PLCC-4 | Power | 60 | Yellow green | 566 - 577 nm | (min 63 | typ 130) @ 50 | | (typ 2.2 | max 2.6) @ 50 |
| TLMYG3300 |  | SMD PLCC-2 | Power | 60 | Yellow green | 566 - 577 nm | (min 63 | typ 130) @ 50 | | (typ 2.2 | max 2.6) @ 50 |
| VLMB314P2R1-GS08 |  | SMD PLCC-2 | Standard | 60 | Blue | 462 - 476 nm | (min 56 | max 140) @ 20 | | (typ 3 | max 4.2) @ 20 |
| VLMB314P2R1-GS18 |  |
| VLMB314P2S1-GS08 |  |
| VLMB314P2S1-GS18 |  |
| VLMB314Q2S1-GS08 |  |
| VLMB314Q2S1-GS18 |  |
| VLMB41P1Q1-GS08 |  | SMD PLCC-2 | Standard | 60 | Blue | 462 - 476 nm | (min 45 | max 112) @ 10 | | (typ 3.2 | max 4.2) @ 20 |
| VLMB41P1Q1-GS18 |  |
| VLMB41P1Q2-GS08 |  |
| VLMB41P1Q2-GS18 |  |
| VLMB41P2Q2-GS08 |  |
| VLMB41P2Q2-GS18 |  |
| VLMBG3100-GS08 |  | SMD PLCC-2 | Standard | 60 | Blue green | 496 - 514 nm | (min 140 | typ 220) @ 20 | | (typ 3 | max 4.2) @ 20 |
| VLMBG3100-GS18 |  |
| VLME31Q2T1-GS08 |  | SMD PLCC-2 | Standard | 60 | Yellow | 581 - 594 nm | (min 90 | max 355) @ 20 | | (typ 2.0 | max 2.6) @ 20 |
| VLME31Q2T1-GS18 |  |
| VLME31R1S2-GS08 |  |
| VLME31R1S2-GS18 |  |
| VLME31S1T1-GS08 |  |
| VLME31S1T1-GS18 |  |
| VLMK33Q2T1-GS08 |  | SMD PLCC-2 | Power | 60 | Red | 611 - 624 nm | (min 90 | max 355) @ 20 | | (typ 1.9 | max 2.5) @ 20 |
| VLMK33Q2T1-GS18 |  |
| VLMK33R1S2-GS08 |  |
| VLMK33R1S2-GS18 |  |
| VLMK33S1T1-GS08 |  |
| VLMK33S1T1-GS18 |  |
| VLMKE3400-GS08 |  | SMD PLCC-4 | Bi-color | 60 | Red | 630(typ.) nm | (min 56 | max 180) @ 20 | | (typ 1.9 | max 2.6) @ 20 |
| yellow | 581 - 594 nm | (min 90 | max 280) @ 20 | (typ 2 | max 2.6) @ 20 |
| VLMKE3400-GS18 |  | Red | 630(typ.) nm | (min 56 | max 180) @ 20 | (typ 1.9 | max 2.6) @ 20 |
| yellow | 581 - 594 nm | (min 90 | max 280) @ 20 | (typ 2 | max 2.6) @ 20 |
| VLMKE3401-GS08 |  | Red | 630(typ.) nm | (min 56 | max 180) @ 20 | (typ 1.9 | max 2.6) @ 20 |
| yellow | 581 - 594 nm | (min 90 | max 280) @ 20 | (typ 2 | max 2.6) @ 20 |
| VLMKE3401-GS18 |  | Red | 630(typ.) nm | (min 56 | max 180) @ 20 | (typ 1.9 | max 2.6) @ 20 |
| yellow | 581 - 594 nm | (min 90 | max 280) @ 20 | (typ 2 | max 2.6) @ 20 |
| VLMO11Q1R2-GS08 |  | SMD 0603 | Standard | 80 | Orange | 600 - 609 nm | (min 71 | max 180) @ 20 | | (typ 2.1 | max 3) @ 20 |
| VLMO33R2U2-GS08 |  | PLCC-2 | Power | 60 | Soft orange | 600 - 611 nm | (min 180 | max 450) @ 30 | | (min 1.7 | typ 2.0 | max 2.5) @ 30 |
| VLMO33R2U2-GS18 |  |
| VLMO33S1T2-GS08 |  |
| VLMO33S1T2-GS18 |  |
| VLMO33T1U2-GS08 |  |
| VLMO33T1U2-GS18 |  |
| VLMR33R2U2-GS08 |  | Amber | 611 - 622 nm | (min 280 | max 710) @ 30 |
| VLMR33R2U2-GS18 |  |
| VLMR33T1U2-GS08 |  |
| VLMR33T1U2-GS18 |  |
| VLMRY3420-GS08 |  | SMD PLCC-4 | Bi-color | 60 | Amber | 617(typ.) nm | (min 355 | max 900) @ 50 | | (typ 2.1 | max 2.6) @ 50 |
| VLMRY3420-GS18 |  |
| VLMS33S1T2-GS08 |  | PLCC-2 | Power | 60 | red | 626 - 638 nm | (min 180 | max 450) @ 30 | | (min 1.7 | typ 2.0 | max 2.5) @ 30 |
| VLMS33S1T2-GS18 |  |
| VLMS33S1U1-GS08 |  |
| VLMS33S1U1-GS18 |  |
| VLMSY3420-GS08 |  | SMD PLCC-4 | Bi-color | 60 | Red | 630(typ.) nm | (min 224 | max 900) @ 50 | | (typ 2.1 | max 2.6) @ 50 |
| VLMSY3420-GS18 |  |
| VLMTG3100-GS08 |  | SMD PLCC-2 | Standard | 60 | True green | 515 - 541 nm | (min 180 | typ 300) @ 20 | | (typ 3 | max 4.2) @ 20 |
| VLMTG3100-GS18 |  |
| VLMW11R2S2-5K8L-08 |  | SMD 0603 | Standard | 80 | White | | (min 140 | max 280) @ 10 | | (min 2.9 | max 4.0) @ 20 |
| VLMW3201-GS08 |  | SMD PLCC-4 | Power | 60 | White | | (min 710 | typ 900) @ 30 | | (typ 3.7 | max 4.2) @ 30 |
| VLMW32T1V2-5K8L-08 |  | PLCC-4 | Power | 60 | White | | (min 355 | max 900) @ 30 | | (typ 3.7 | max 4.2) @ 30 |
| VLMW32T1V2-5K8L-18 |  |
| VLMW32T2V1-5K8L-08 |  |
| VLMW32T2V1-5K8L-18 |  |
| VLMW32U2AA-5K8L-08 |  |
| VLMW32U2AA-5K8L-18 |  |
| VLMW32U2V2-5K8L-08 |  |
| VLMW32U2V2-5K8L-18 |  |
| VLMW32V2AB-5K8L-08 |  |
| VLMW32V2AB-5K8L-18 |  |
| VLMW33S2V1-5K8L-08 |  | SMD PLCC-2 | Power | 60 | White | | (min 224 | max 900) @ 20 | | (typ 3.7 | max 4.2) @ 20 |
| VLMW33S2V1-5K8L-18 |  |
| VLMW33T2AA-5K8L-08 |  |
| VLMW33T2AA-5K8L-18 |  |
| VLMW33T2U2-5K8L-08 |  |
| VLMW33T2U2-5K8L-18 |  |
| VLMW33U2AA-5K8L-08 |  |
| VLMW33U2AA-5K8L-18 |  |
| VLMW41R1T1-5K8L-08 |  | SMD PLCC-2 | Standard | 60 | White | | (min 140 | max 280) @ 10 | | (typ 3.3 | max 4.2) @ 20 |
| VLMW41R1T1-5K8L-18 |  |
| VLMW41R2S2-5K8L-08 |  |
| VLMW41R2S2-5K8L-18 |  |
| VLMW41S1T1-5K8L-08 |  |
| VLMW41S1T1-5K8L-18 |  |
| VLMY33R2U2-GS08 |  | PLCC-2 | Power | 60 | Yellow | 583 - 594 nm | (min 280 | max 710) @ 30 | | (min 1.7 | typ 2.0 | max 2.5) @ 30 |
| VLMY33R2U2-GS18 |  |
| VLMY33T1U2-GS08 |  |
| VLMY33T1U2-GS18 |  |
| VLMYG33P1Q2-GS08 |  | SMD PLCC-2 | Power | 60 | Yellow green | 566 - 577 nm | (min 45 | max 112) @ 30 | | (min 1.7 | typ 2.0 | max 2.5) @ 30 |
| VLMYG33P1Q2-GS18 |  |
| Part number | Package | Product Series | Angle of half intensity +/- Φ (°) | Color | Wavelength | IV @ IF (mcd, mA) | Φv @ IF (mlm, mA) | VF @ IF (V, mA) |