VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 100 and &le 1000>Standard (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: Iv > 100 and &le 1000 - Standard
Product SeriesStandard
BrandVishay Semiconductors

All 8 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLDR4900info3 mm16Red648(typ.) nm(min 63 | typ 200) @ 20(typ 1.8 | max 2.2) @ 20
TLDR4901info
TLHE4200info3 mm22Yellow581 - 594 nm(min 40 | typ 120) @ 10(typ 1.9 | max 2.6) @ 20
TLHE4900info3 mm16Yellow581 - 594 nm(min 66 | typ 300) @ 10(typ 1.9 | max 2.6) @ 20
TLHF4200info3 mm22Soft orange598 - 611 nm(min 40 | typ 120) @ 10(typ 1.9 | max 2.6) @ 20
TLHF4900info3 mm16Soft orange598 - 611 nm(min 66 | typ 300) @ 10(typ 1.9 | max 2.6) @ 20
TLHK4900info3 mm16Red630(typ.) nm(min 40 | typ 140) @ 10(typ 1.9 | max 2.6) @ 20
TLRE4406info3 mm resistor30Yellow581 - 594 nm(min 63 | max 260) @
VLHW4900info3 mm16White(min 240 | typ 500) @ 20(typ 250) @ 20(typ 3.5 | max 4.2) @ 20
VLHW4902info
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account