VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 100 and &le 1000>Yellow green (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: Iv > 100 and &le 1000 - Yellow green
Product SeriesPower
Angle of
half intensity
+/- Φ (°)
60
ColorYellow green
Wavelength566 - 577 nm
BrandVishay Semiconductors

All 3 datasheets shown.
Part numberPackageIV @ IF (mcd, mA)VF @ IF (V, mA)
TLMYG3200-GS08infoSMD PLCC-4(min 63 | typ 130) @ 50(typ 2.2 | max 2.6) @ 50
TLMYG3300infoSMD PLCC-2(min 63 | typ 130) @ 50(typ 2.2 | max 2.6) @ 50
VLMYG33P1Q2-GS08infoSMD PLCC-2(min 45 | max 112) @ 30(min 1.7 | typ 2.0 | max 2.5) @ 30
VLMYG33P1Q2-GS18info
Part numberPackageIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account