VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv > 100 and &le 1000>Yellow (11 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Iv > 100 and &le 1000 - Yellow
ColorYellow
BrandVishay Semiconductors

All 11 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLHE4200info3 mmStandard22581 - 594 nm(min 40 | typ 120) @ 10(typ 1.9 | max 2.6) @ 20
TLHE4900info3 mmStandard16581 - 594 nm(min 66 | typ 300) @ 10(typ 1.9 | max 2.6) @ 20
TLHY5800info5 mmStandard4581 - 594 nm(min 100 | typ 250) @ 20(typ 2.4 | max 3) @ 20
TLME2300infoSMD MiniLEDPower60581 - 594 nm(min 50 | typ 120) @ 20(typ 2.0 | max 2.6) @ 20
TLMY3200infoSMD PLCC-4Power60583 - 594 nm(min 200 | typ 450) @ 50(typ 3) @(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMY3201info
TLMY3202info
TLMY3203info
TLMY3300-GS08infoSMD PLCC-2Power60583 - 594 nm(min 200 | typ 450) @ 50(min 1.85 | typ 2.1 | max 2.55) @ 50
TLMY3301-GS08info
TLMY3302-GS08info
TLMY3303-GS08info
TLRE4406info3 mm resistorStandard30581 - 594 nm(min 63 | max 260) @
VLME2300-GS08infoSMD MiniLEDPower60581 - 594 nm(min 56 | typ 112) @ 20(typ 2.0 | max 2.6) @ 20
VLME23Q2S1-GS08infoMiniPower60581 - 594 nm(min 90 | max 224) @ 20(typ 2.0 | max 2.6) @ 20
VLME23Q2T1-GS08info
VLME23R2T1-GS08info
VLME31Q2T1-GS08infoSMD PLCC-2Standard60581 - 594 nm(min 90 | max 355) @ 20(typ 2.0 | max 2.6) @ 20
VLME31Q2T1-GS18info
VLME31R1S2-GS08info
VLME31R1S2-GS18info
VLME31S1T1-GS08info
VLME31S1T1-GS18info
VLMY33R2U2-GS08infoPLCC-2Power60583 - 594 nm(min 280 | max 710) @ 30(min 1.7 | typ 2.0 | max 2.5) @ 30
VLMY33R2U2-GS18info
VLMY33T1U2-GS08info
VLMY33T1U2-GS18info
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account