LED - Iv > 10000
|
Part number
|
Package
|
Product Series
|
Angle of
half intensity
+/- Φ (°)
|
Color
|
Wavelength
|
IV @ IF
(mcd, mA) |
VF @ IF
(V, mA) |
|---|---|---|---|---|---|---|---|
| 5 mm | Power | 9 | Soft orange | 600 - 611 nm | (min 4300 | typ 12 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 9 | Red | 626 - 638 nm | (min 4300 | typ 11 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 4 | Red | 611 - 622 nm | (min 7500 | typ 35 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 4 | Red | 611 - 622 nm | (min 7500 | typ 35 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 9 | Red | 611 - 622 nm | (min 4300 | typ 11 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 4 | Red | 611 - 622 nm | (min 7500 | typ 35 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 9 | Yellow | 585 - 597 nm | (min 5750 | max 20 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 9 | Yellow | 585 - 597 nm | (min 5750 | max 20 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 4 | Yellow | 585 - 597 nm | (min 5750 | typ 25 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 9 | Yellow | 585 - 597 nm | (min 5750 | max 20 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 9 | Yellow | 585 - 597 nm | (min 5750 | max 20 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 4 | Yellow | 585 - 597 nm | (min 5750 | typ 25 000) @ 50 | (typ 2.1 | max 2.7) @ 50 | |
| 5 mm | Power | 9 | Red | 620 - 630 nm | (min 7500 | typ 25 000) @ 50 | (typ 2.2 | max 3.0) @ 50 | |
| 5 mm | Power | 4 | Red | 620 - 630 nm | (min 24 000 | typ 65 000) @ 50 | (typ 2.2 | max 3.0) @ 50 | |
| 3 mm | Standard | 22.5 | White | (min 4500 | typ 7150 | max 11 250) @ 20 | (min 2.8 | typ 3.2 | max 3.8) @ 20 | ||
| 5 mm | Standard | 10 | White | (min 5600 | max 11 200) @ 20 | (min 2.8 | max 3.6) @ 20 | ||
| 5 mm | Standard | 10 | White | (min 5600 | max 11 200) @ 20 | (min 2.8 | max 3.6) @ 20 | ||
| SMD Little Star | Power | 60 | Amber | 610 - 620 nm | (min 9000 | max 18 000) @ 400 | (min 2.2 | max 2.8) @ 400 | |
| SMD Little Star | Power | 60 | Red | 620 - 630 nm | (min 7150 | max 14 000) @ 400 | (min 2.2 | max 2.8) @ 400 | |
| SMD Little Star | Power | 60 | Yellow | 585 - 597 nm | (min 7150 | max 14 000) @ 400 | (min 2.2 | max 2.8) @ 400 |






