LED - Iv ≤ 10
|
Part number
|
Package
|
Product Series
|
Angle of
half intensity
+/- Φ (°)
|
Color
|
Wavelength
|
IV @ IF
(mcd, mA) |
Φv @ IF
(mlm, mA) |
VF @ IF
(V, mA) |
|---|---|---|---|---|---|---|---|---|
| SMD PLCC-4 | RGB | 60 | Blue | 618 - 628 nm | (typ 1.8 | max 2.45) @ | |||
| SMD PLCC-4 | RGB | 60 | True green | 618 - 628 nm | (typ 1.8 | max 2.45) @ | |||
| 3 mm | Standard | 40 | Red | 648(typ.) nm | (typ 2) @ 20 | (typ 1.8 | max 2.2) @ 20 | ||
| 3 mm | Standard | 40 | Red | 648(typ.) nm | (typ 2) @ 20 | (typ 1.8 | max 2.2) @ 20 | ||
| 3 mm | Standard | 40 | Red | 648(typ.) nm | (typ 2) @ 20 | (typ 1.8 | max 2.2) @ 20 | ||
| 3 mm | Standard | 16 | Red | 648(typ.) nm | (typ 8) @ 20 | (typ 1.8 | max 2.2) @ 20 | ||
| 3 mm | Standard | 16 | Red | 648(typ.) nm | (typ 8) @ 20 | (typ 1.8 | max 2.2) @ 20 | ||
| 5 mm | Standard | 9 | Blue IV > 63 mcd | |||||
| 5 mm | Standard | 9 | Blue IV = (130 to 360) mcd | |||||
| 5 mm | Standard | 9 | Yellow | 581 - 594 nm | (min 750) @ 20 | (typ 2 | max 2.6) @ 20 | ||
| 3 mm | Standard | 30 | Soft orange | 598 - 611 nm | (min 40 | typ - | max -) @ 10 | (typ 1.9 | max 2.6) @ 20 | ||
| 3 mm | Standard | 30 | Green | 562 - 575 nm | (min 2.5 | typ 4) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Green | 562 - 575 nm | (min 2.5 | typ 4) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Green | 562 - 575 nm | (min 4 | typ 6) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Green | 562 - 575 nm | (min 1 | typ 4) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Green | 562 - 575 nm | (min 1.6 | typ 3.5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Green | 562 - 575 nm | (min 4 | typ 6) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Green | 562 - 575 nm | (min 4 | typ 6) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Green | 562 - 575 nm | (min 4 | typ 6) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 5 mm | Standard | 9 | Green | 562 - 575 nm | (min 240) @ 20 | (typ 2.4 | max 3) @ 20 | ||
| 5 mm | Standard | 14 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 14 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 14 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 14 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 30 | Green | 562 - 575 nm | (typ 2.4 | max 3) @ 20 | |||
| 5 mm | Standard | 9 | Red | 626 - 639 nm | (min 320) @ 20 | (typ 1.9 | max 2.6) @ 20 | ||
| 3 mm | Standard | 30 | Soft orange | 598 - 611 nm | (min 1.6 | typ 4) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Soft orange | 598 - 611 nm | (min 1.6 | typ 4) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Soft orange | 598 - 611 nm | (min 1.6 | typ 4) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 22 | Pure green | 555 - 565 nm | (min 2.5 | typ 7) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 22 | Pure green | 555 - 565 nm | (min 2.5 | typ 7) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 22 | Pure green | 555 - 565 nm | (min 2.5 | typ 7) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 22 | Pure green | 555 - 565 nm | (min 2.5 | typ 7) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Pure green | 555 - 565 nm | (min 1 | typ 3) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Pure green | 555 - 565 nm | (min 1 | typ 3) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 22 | Red | 612 - 625 nm | (min 4 | typ 8) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Red | 612 - 625 nm | (min 1.6 | typ 3) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Red | 612 - 625 nm | (min 1.6 | typ 3) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Red | 612 - 625 nm | (min 1.6 | typ 3) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Red | 612 - 625 nm | (min 1.6 | typ 3) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Red | 612 - 625 nm | (min 1.6 | typ 3) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Red | 612 - 625 nm | (min 1.6 | typ 3) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Red | 612 - 625 nm | (min 2.5 | typ 5) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Red | 612 - 625 nm | (min 2.5 | typ 5) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Red | 612 - 625 nm | (min 2.5 | typ 5) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Red | 612 - 625 nm | (min 1 | typ 4) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Red | 612 - 625 nm | (min 2.5 | typ 6) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Red | 612 - 625 nm | (min 2.5 | typ 6) @ 10 | (typ 2 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 1.6 | typ 3) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 1.6 | typ 3) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 1.6 | typ 3) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 1.6 | typ 3) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 1.6 | typ 3) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 1.6 | typ 3) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 2.5 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 2.5 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 2.5 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 30 | Yellow | 581 - 594 nm | (min 2.5 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Yellow | 581 - 594 nm | (min 0.63 | typ 3.5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Yellow | 581 - 594 nm | (min 0.63 | typ 3.5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Yellow | 581 - 594 nm | (min 1 | typ 4) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Yellow | 581 - 594 nm | (min 2.5 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Yellow | 581 - 594 nm | (min 2.5 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Yellow | 581 - 594 nm | (min 2.5 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | Standard | 60 | Yellow | 581 - 594 nm | (min 2.5 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 5 mm | Standard | 30 | Yellow | 581 - 594 nm | (typ 2.4 | max 3) @ 20 | |||
| 3 mm | Low current | 25 | Green | 562 - 575 nm | (min 0.63 | typ 1.2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Green | 562 - 575 nm | (min 0.63 | typ 1.2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Green | 562 - 575 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Green | 562 - 575 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Green | 562 - 575 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Green | 562 - 575 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Green | 562 - 575 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 5 mm | Low current | 25 | Green | 562 - 575 nm | (min 0.63 | typ 1.2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 5 mm | Low current | 25 | Green | 562 - 575 nm | (typ 1.9 | max 2.4) @ 2 | |||
| 5 mm | Low current | 25 | Green | 562 - 575 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Red | 612 - 625 nm | (min 0.63 | typ 1.2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Red | 612 - 625 nm | (min 0.63 | typ 1.2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Red | 612 - 625 nm | (min 0.63 | typ 1.2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Red | 612 - 625 nm | (min 0.63 | typ 1.2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Red | 612 - 625 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Red | 612 - 625 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Red | 612 - 625 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Red | 612 - 625 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Red | 612 - 625 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Red | 612 - 625 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 5 mm | Low current | 25 | Red | 612 - 625 nm | (min 0.63 | typ 1.2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 5 mm | Low current | 25 | Red | 612 - 625 nm | (min 1 | typ 2) @ 2 | (typ 1.9 | max 2.4) @ 2 | ||
| 3 mm | Low current | 25 | Yellow | 581 - 594 nm | (min 0.63 | typ 1.2) @ 2 | (typ 2.4 | max 2.9) @ 2 | ||
| 3 mm | Low current | 25 | Yellow | 581 - 594 nm | (min 0.63 | typ 1.2) @ 2 | (typ 2.4 | max 2.9) @ 2 | ||
| 3 mm | Low current | 25 | Yellow | 581 - 594 nm | (min 0.63 | typ 1.2) @ 2 | (typ 2.4 | max 2.9) @ 2 | ||
| 3 mm | Low current | 25 | Yellow | 581 - 594 nm | (min 0.63 | typ 1.2) @ 2 | (typ 2.4 | max 2.9) @ 2 | ||
| 3 mm | Low current | 25 | Yellow | 581 - 594 nm | (min 1 | typ 2) @ 2 | (typ 2.4 | max 2.9) @ 2 | ||
| 3 mm | Low current | 25 | Yellow | 581 - 594 nm | (min 1 | typ 2) @ 2 | (typ 2.4 | max 2.9) @ 2 | ||
| 3 mm | Low current | 25 | Yellow | 581 - 594 nm | (min 1 | typ 2) @ 2 | (typ 2.4 | max 2.9) @ 2 | ||
| 3 mm | Low current | 25 | Yellow | 581 - 594 nm | (min 1 | typ 2) @ 2 | (typ 2.4 | max 2.9) @ 2 | ||
| 5 mm | Low current | 25 | Yellow | 581 - 594 nm | (min 0.63 | typ 1.2) @ 2 | (typ 2.4 | max 2.9) @ 2 | ||
| 5 mm | Low current | 25 | Yellow | 581 - 594 nm | (min 1 | typ 2) @ 2 | (typ 2.4 | max 2.9) @ 2 | ||
| SMD 0603 | Standard | 80 | Blue | 466(typ.) nm | (min 4 | typ 5) @ 10 | (typ 3.9 | max 4.5) @ 20 | ||
| SMD 0603 | Low current | 80 | Soft orange | 600 - 609 nm | (min 3.55 | typ 7.5) @ 2 | (typ 1.8 | max 2.6) @ 2 | ||
| SMD 0603 | Low current | 80 | Red | 624 - 636 nm | (min 1.8 | typ 4) @ 2 | (typ 1.8 | max 2.6) @ 2 | ||
| SMD 0603 | Low current | 80 | Yellow | 580 - 595 nm | (min 3.55 | typ 7.5) @ 2 | (typ 1.8 | max 2.6) @ 2 | ||
| side view | Standard | 80 | Green | 562 - 575 nm | (min 0.63 | typ 1.5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| side view | Standard | 80 | Red | 630(typ.) nm | (min 1 | typ 2.5) @ 10 | (typ 2 | max 3) @ 20 | ||
| side view | Standard | 80 | Pure green | 555 - 565 nm | (min 0.63 | typ 1.6) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| side view | Standard | 80 | Red | 630(typ.) nm | (min 1 | typ 2.5) @ 10 | (typ 2 | max 3) @ 20 | ||
| side view | Standard | 80 | Yellow | 581 - 594 nm | (min 0.63 | typ 1.5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 3 mm | 30 | Pure green | 555 - 565 nm | (min 0.63 | typ 3) @ | ||||
| 3 mm | 30 | Pure green | 555 - 565 nm | (min 1.6 | max 5) @ | ||||
| symbol | Bi-color | 50 | Green | 562 - 575 nm | (min 0.63 | typ 1) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| symbol | Bi-color | 50 | red | 612 - 625 nm | (min 0.63 | typ 1) @ 10 | (typ 2 | max 3) @ 20 | ||
| 1.8 mm (miniplast) | Standard | 20 | Green | 562 - 575 nm | (min 1.6 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 1.8 mm (miniplast) | Standard | 20 | Green | 562 - 575 nm | (min 1.6 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 1.8 mm (miniplast) | Standard | 20 | Green | 562 - 575 nm | (min 1.6 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 1.8 mm (miniplast) | Standard | 20 | Green | 562 - 575 nm | (min 1.6 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 1.8 mm (miniplast) | Standard | 20 | Green | 562 - 575 nm | (min 1.6 | typ 5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 1.8 mm (miniplast) | Standard | 20 | Red | 612 - 625 nm | (min 1.6 | typ 2) @ 10 | (typ 2 | max 3) @ 20 | ||
| 5 mm | Bi-color | 30 | Green | 552 - 575 nm | (min 1 | typ 2.5) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 5 mm | Bi-color | 30 | red | 612 - 625 nm | (min 1 | typ 2.5) @ 10 | (typ 2 | max 3) @ 20 | ||
| 1.8 mm (miniplast) | Standard | 20 | Yellow | 581 - 594 nm | (min 1 | typ 4) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| 1.8 mm (miniplast) | Standard | 20 | Yellow | 581 - 594 nm | (min 1 | typ 4) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| TELUX LED | Standard | 45 | Red | 611 - 634 nm | (typ 0.7) @ 70 | (min 1500 | typ 2100) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 | |
| TELUX LED | Power | 30 | Red | 611 - 634 nm | (typ 0.8) @ 70 | (min 2000 | typ 3000) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 | |
| TELUX LED | Power | 55 | Red | 611 - 634 nm | (typ 0.5) @ 70 | (min 2500 | typ 3200) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 | |
| TELUX LED | Power | 30 | Red | 611 - 634 nm | (typ 0.8) @ 70 | (min 2500 | typ 3200) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 | |
| TELUX LED | Power | 45 | Red | 611 - 634 nm | (typ 0.5) @ 70 | (min 2500 | typ 3200) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 | |
| TELUX LED | Standard | 45 | Yellow | 585 - 597 nm | (typ 0.7) @ 70 | (min 1000 | typ 1400) @ 70 | (min 1.83 | typ 2.1 | max 2.67) @ 70 | |
| TELUX LED | Power | 30 | Yellow | 585 - 597 nm | (typ 0.8) @ 70 | (min 2000 | typ 3000) @ 70 | (min 1.83 | typ 2.1 | max 2.67) @ 70 | |
| SMD PLCC-2 | Low current | 60 | Yellow | 581 - 594 nm | (min 0.28 | typ 2.5) @ 2 | (typ 2.2 | max 2.9) @ 2 | ||
| SMD PLCC-2 | Low current | 60 | Yellow | 581 - 594 nm | (min 0.28 | typ 2.5) @ 2 | (typ 2.2 | max 2.9) @ 2 | ||
| SMD 0603 ChipLED | Standard | 65 | Yellow green | - - - nm | (min 18 | typ 35 | max -) @ 20 | (typ 2.0 | max 2.4) @ 20 | ||
| SMD MiniLED | Power | 60 | Amber | 611 - 622 nm | (typ 3) @ 20 | (min 1.8 | typ 2.1 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | Amber | 611 - 622 nm | (typ 3) @ 20 | (min 1.8 | typ 2.1 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | Amber | 611 - 622 nm | (typ 3) @ 20 | (min 1.8 | typ 2.1 | max 2.6) @ 20 | ||
| SMD PLCC-2 | Power | 60 | Red | 611 - 622 nm | (typ 3.14) @ 20 | (typ 1.9 | max 2.5) @ 20 | ||
| SMD PLCC-2 | Power | 60 | Red | 611 - 622 nm | (typ 3.14) @ 20 | (typ 1.9 | max 2.5) @ 20 | ||
| SMD PLCC-2 | Power | 60 | Red | 611 - 622 nm | (typ 3.14) @ 20 | (typ 1.9 | max 2.5) @ 20 | ||
| SMD PLCC-2 | Power | 60 | Red | 611 - 622 nm | (typ 3.14) @ 20 | (typ 1.9 | max 2.5) @ 20 | ||
| SMD PLCC-2 | Power | 60 | Red | 611 - 622 nm | (typ 3.14) @ 20 | (typ 1.9 | max 2.5) @ 20 | ||
| SMD PLCC-2 | Power | 60 | Red | 611 - 622 nm | (typ 3.14) @ 20 | (typ 1.9 | max 2.5) @ 20 | ||
| SMD PLCC-2 | Power | 60 | Red | 611 - 622 nm | (typ 3.14) @ 20 | (typ 1.9 | max 2.5) @ 20 | ||
| SMD 0603 ChipLED | Standard | 65 | Soft orange | - - - nm | (min 45 | typ 90 | max -) @ 20 | (typ 2.0 | max 2.4) @ 20 | ||
| SMD MiniLED | Low current | 60 | Soft orange | 598 - 611 nm | (min 4.5 | typ 9) @ 2 | (typ 1.8 | max 2.2) @ 2 | ||
| SMD MiniLED | Standard | 60 | Soft orange | 598 - 611 nm | (min 3.55 | typ 7.1) @ 10 | (typ 2.1 | max 3) @ 20 | ||
| SMD MiniLED | Standard | 60 | Soft orange | 598 - 611 nm | (min 3.55 | max 9) @ 10 | (typ 2.1 | max 3) @ 20 | ||
| SMD MiniLED | Power | 60 | Soft orange | 600 - 611 nm | (typ 3) @ 20 | (min 1.8 | typ 2.1 | max 2.6) @ 20 | ||
| SMD MiniLED | Power | 60 | Soft orange | 600 - 611 nm | (typ 3) @ 20 | (min 1.8 | typ 2.1 | max 2.6) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 2.8 | typ 8) @ 10 | (typ 2 | max 2.8) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | Soft orange | 598 - 611 nm | (min 2.8 | typ 8) @ 10 | (typ 2 | max 2.8) @ 20 | ||
| PLCC-2 | Power | 60 | Soft orange | 600 - 611 nm | (typ 3) @ 20 | (min 1.8 | typ 2.1 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | Soft orange | 600 - 611 nm | (typ 3) @ 20 | (min 1.8 | typ 2.1 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | Soft orange | 600 - 611 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | Soft orange | 600 - 611 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | Soft orange | 600 - 611 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | Soft orange | 600 - 611 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | Soft orange | 600 - 611 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | Soft orange | 600 - 611 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| SMD MiniLED | Low current | 60 | Pure green | 555 - 565 nm | (min 0.56 | max 2.24) @ 2 | (typ 1.8 | max 2.2) @ 2 | ||
| SMD PLCC-2 | Standard | 60 | Pure green | 555 - 565 nm | (min 2.24 | max 5.6) @ 10 | (typ 2.1 | max 2.8) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | Pure green | 555 - 565 nm | (min 2.24 | max 5.6) @ 10 | (typ 2.1 | max 2.8) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | Pure green | 555 - 565 nm | (min 2.24 | max 7.1) @ 10 | (typ 2.1 | max 2.8) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | Pure green | 555 - 565 nm | (min 2.24 | max 7.1) @ 10 | (typ 2.1 | max 2.8) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | Pure green | 555 - 565 nm | (min 3.55 | max 7.1) @ 10 | (typ 2.1 | max 2.8) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | Pure green | 555 - 565 nm | (min 3.55 | max 7.1) @ 10 | (typ 2.1 | max 2.8) @ 20 | ||
| PLCC-2 | Low current | 60 | Pure green | 555 - 565 nm | (min 0.71 | max 2.8) @ 2 | (max 2.2) @ 2 | ||
| PLCC-2 | Low current | 60 | Pure green | 555 - 565 nm | (min 0.71 | max 2.8) @ 2 | (max 2.2) @ 2 | ||
| PLCC-2 | Low current | 60 | Pure green | 555 - 565 nm | (min 0.71 | max 2.8) @ 2 | (max 2.2) @ 2 | ||
| PLCC-2 | Low current | 60 | Pure green | 555 - 565 nm | (min 0.71 | max 2.8) @ 2 | (max 2.2) @ 2 | ||
| PLCC-2 | Low current | 60 | Pure green | 555 - 565 nm | (min 0.71 | max 2.8) @ 2 | (max 2.2) @ 2 | ||
| PLCC-2 | Low current | 60 | Pure green | 555 - 565 nm | (min 0.71 | max 2.8) @ 2 | (max 2.2) @ 2 | ||
| SMD MiniLED | Power | 60 | Red | 626 - 639 nm | (typ 3) @ 20 | (min 1.8 | typ 2 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | Red | 626 - 639 nm | (typ 3) @ 20 | (min 1.8 | typ 2 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | Red | 626 - 639 nm | (typ 3) @ 20 | (min 1.8 | typ 2 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | Amber | 611 - 622 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | Amber | 611 - 622 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | Amber | 611 - 622 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | Amber | 611 - 622 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| SMD 0603 ChipLED | Standard | 65 | Super red | - - - nm | (min 18 | typ 54 | max -) @ 20 | (typ 2.0 | max 2.4) @ 20 | ||
| SMD MiniLED | Low current | 60 | red | 630(typ.) nm | (min 2.24 | typ 4.5) @ 2 | (typ 1.8 | max 2.2) @ 2 | ||
| SMD MiniLED | Low current | 60 | red | 630(typ.) nm | (min 3.55 | max 9) @ 2 | (typ 1.8 | max 2.2) @ 2 | ||
| SMD MiniLED | Standard | 60 | Red | 624 - 636 nm | (min 2.8 | typ 7.1) @ 10 | (typ 2.1 | max 3) @ 20 | ||
| SMD MiniLED | Standard | 60 | Red | 624 - 636 nm | (min 3.55 | max 9) @ 10 | (typ 2.1 | max 3) @ 20 | ||
| SMD MiniLED | Power | 60 | red | 626 - 639 nm | (typ 3) @ 20 | (min 1.8 | typ 2 | max 2.6) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | Red | 624 - 636 nm | (min 2.8 | typ 7.1) @ 10 | (typ 2.0 | max 2.6) @ 20 | ||
| SMD PLCC-2 | Standard | 60 | Red | 624 - 636 nm | (min 2.8 | typ 7.1) @ 10 | (typ 2.0 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | red | 626 - 639 nm | (typ 3) @ 20 | (min 1.8 | typ 2 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | red | 626 - 639 nm | (typ 3) @ 20 | (min 1.8 | typ 2 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | red | 626 - 638 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | red | 626 - 638 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | red | 626 - 638 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | red | 626 - 638 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| SMD PLCC-2 | Low current | 60 | Red | 612 - 625 nm | (min 0.28 | typ 1.1) @ 2 | (typ 2.2 | max 2.9) @ 2 | ||
| SMD PLCC-2 | Low current | 60 | Red | 612 - 625 nm | (min 0.28 | typ 1.1) @ 2 | (typ 2.2 | max 2.9) @ 2 | ||
| SMD PLCC-3 | Bi-color | 60 | Green | 562 - 575 nm | (min 2.8 | typ 6) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| SMD PLCC-3 | Bi-color | 60 | red | 612 - 625 nm | (min 2.8 | typ 6) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| SMD PLCC-3 | Bi-color | 60 | red | 612 - 625 nm | (min 2.8 | typ 6) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| SMD PLCC-3 | Bi-color | 60 | Green | 562 - 575 nm | (min 2.8 | typ 6) @ 10 | (typ 2.4 | max 3) @ 20 | ||
| SMD Little Star | Power | 60 | Warm white | - - - nm | (min - | max -) @ 350 | (typ 3.6 | max 4) @ 350 | ||
| SMD Little Star | Power | 60 | Natural white | - - - nm | (min - | max -) @ 350 | (min 3 | typ 3.6 | max 4) @ 350 | ||
| SMD Little Star | Power | 60 | Cool white | - - - nm | (min - | max -) @ 350 | (min 3 | typ 3.5 | max 4) @ 350 | ||
| SMD MiniLED | Low current | 60 | Yellow | 581 - 594 nm | (min 3.55 | typ 7.1) @ 2 | (typ 1.8 | max 2.2) @ 2 | ||
| SMD MiniLED | Standard | 60 | Yellow | 581 - 594 nm | (min 3.55 | typ 7.1) @ 10 | (typ 2.2 | max 3) @ 20 | ||
| SMD MiniLED | Standard | 60 | Yellow | 581 - 594 nm | (min 3.55 | max 9) @ 10 | (typ 2.2 | max 3) @ 20 | ||
| SMD MiniLED | Power | 60 | Yellow | 583 - 594 nm | (typ 3) @ 20 | (min 1.8 | typ 2.15 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | Yellow | 583 - 594 nm | (typ 3) @ 20 | (min 1.8 | typ 2.15 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | Yellow | 583 - 594 nm | (typ 3) @ 20 | (min 1.8 | typ 2.15 | max 2.6) @ 20 | ||
| PLCC-2 | Power | 60 | Yellow | 583 - 594 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | Yellow | 583 - 594 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | Yellow | 583 - 594 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Power | 60 | Yellow | 583 - 594 nm | (typ 3) @ 30 | (min 1.7 | typ 2 | max 2.5) @ 30 | ||
| PLCC-2 | Low current | 60 | Yellow green | 566 - 575 nm | (min 2.24 | max 9.0) @ 2 | (max 2.2) @ 2 | ||
| PLCC-2 | Low current | 60 | Yellow green | 566 - 575 nm | (min 2.24 | max 9.0) @ 2 | (max 2.2) @ 2 | ||
| PLCC-2 | Low current | 60 | Yellow green | 566 - 575 nm | (min 2.24 | max 9.0) @ 2 | (max 2.2) @ 2 | ||
| PLCC-2 | Low current | 60 | Yellow green | 566 - 575 nm | (min 2.24 | max 9.0) @ 2 | (max 2.2) @ 2 | ||
| PLCC-2 | Low current | 60 | Yellow green | 566 - 575 nm | (min 2.24 | max 9.0) @ 2 | (max 2.2) @ 2 | ||
| PLCC-2 | Low current | 60 | Yellow green | 566 - 575 nm | (min 2.24 | max 9.0) @ 2 | (max 2.2) @ 2 | ||
| SMD PLCC-2 | Power | 60 | Yellow green | 566 - 577 nm | (typ 3) @ 30 | (min 1.7 | typ 2.0 | max 2.5) @ 30 | ||
| SMD PLCC-2 | Power | 60 | Yellow green | 566 - 577 nm | (typ 3) @ 30 | (min 1.7 | typ 2.0 | max 2.5) @ 30 | ||
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Yellow | 581 - 594 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| Standard | 60 | Red | 620 - 635 nm | (min 112 | max 285) @ 20 | (typ 2.1 | max 2.3) @ 20 | |||
| TELUX LED | Power | 30 | Blue | 462 - 476 nm | (typ 0.8) @ 50 | (min 800 | typ 1200) @ 50 | (typ 3,9 | max 4,7) @ 50 | |
| TELUX LED | Power | 45 | Blue | 462 - 476 nm | (typ 0.8) @ 50 | (min 800 | typ 1200) @ 50 | (typ 3.9 | max 4.7) @ 50 | |
| TELUX LED | Power | 30 | True green | 509 - 535 nm | (typ 0.8) @ 50 | (min 2000 | typ 2500) @ 50 | (typ 3.9 | max 4.7) @ 50 | |
| TELUX LED | Power | 30 | White | (typ 0.8) @ 50 | (min 630 | typ 1000) @ 50 | (typ 4.3 | max 5.2) @ 50 | ||
| TELUX LED | Power | 45 | White | (typ 0.7) @ 50 | (min 1500 | typ 2200) @ 50 | (typ 4.3 | max 5.2) @ 50 |






