VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv ≤ 10>Bi-color LEDs (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: Iv ≤ 10 - Bi-color LEDs
Product SeriesBi-color
BrandVishay Semiconductors

All 4 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLMV3100infoSMD PLCC-360Green562 - 575 nm(min 2.5 | typ 6) @ 10(typ 2.4 | max 3) @ 20
Red612 - 625 nm
TLSV5100infosymbol50Green562 - 575 nm(min 0.63 | typ 1) @ 10(typ 2.4 | max 3) @ 20
red612 - 625 nm(typ 2 | max 3) @ 20
TLUV5300info5 mm30Green552 - 575 nm(min 1 | typ 2.5) @ 10(typ 2.4 | max 3) @ 20
red612 - 625 nm(typ 2 | max 3) @ 20
VLMV3100-GS08infoSMD PLCC-360Green562 - 575 nm(min 2.8 | typ 6) @ 10(typ 2.4 | max 3) @ 20
red612 - 625 nm
VLMV3100-GS18infoGreen562 - 575 nm
red612 - 625 nm
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account