Part or keyword
Inventory & quote
Products A-Z
LEDs
Iv ≤ 10
Little Star®
(3 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(1):
Promotional Material
(1)
Press Releases
LEDs: Iv ≤ 10 - Little Star®
Product Series
Power
Angle of
half intensity
+/- Φ (°)
60
Brand
Vishay Semiconductors
All 3 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Part number
Color
Wavelength
I
V
@ I
F
(mcd, mA)
V
F
@ I
F
(V, mA)
VLMK71ABAD-GS08
Amber
610 - 620 nm
(min 9000 | typ VLMK71AB | max 11250) @ 400
(min 2.2 | max 2.8) @ 400
VLMR71AAAC-GS08
Red
620 - 630 nm
(min 7150 | typ VLMR71AA | max 9000) @ 400
VLMW711ADAF-GS08
White
(min 14000 | typ VLMW711AD | max 18000) @ 350
(min 3.0 | max 4.0) @ 350
VLMW711AE-GS08
VLMW71AC-GS08
Warm white
(min 11250 | typ VLMW71AC | max 14000) @ 350
(max 4.0) @ 350
VLMW71ACAE-GS08
VLMW71AD-GS08
VLMY71AAAC-GS08
Yellow
585 - 597 nm
(min 7150 | typ VLMY71AA | max 9000) @ 400
(min 2.2 | max 2.8) @ 400
Part number
Color
Wavelength
I
V
@ I
F
(mcd, mA)
V
F
@ I
F
(V, mA)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account