VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv ≤ 10>Low current LEDs (12 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Press Releases
LEDs: Iv ≤ 10 - Low current LEDs
Product SeriesLow current
BrandVishay Semiconductors

All 12 datasheets shown.
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLLG4400info3 mm25Green562 - 575 nm(min 0.63 | typ 1.2) @ 2(typ 1.9 | max 2.4) @ 2
TLLG4401info
TLLG5400info5 mm25Green562 - 575 nm(min 0.63 | typ 1.2) @ 2(typ 1.9 | max 2.4) @ 2
TLLG5401info
TLLR4400info3 mm25Red612 - 625 nm(min 0.63 | typ 1.2) @ 2(typ 1.9 | max 2.4) @ 2
TLLR4401info
TLLR5400info5 mm25Red612 - 625 nm(min 0.63 | typ 1.2) @ 2(typ 1.9 | max 2.4) @ 2
TLLR5401info
TLLY4400info3 mm25Yellow581 - 594 nm(min 0.63 | typ 1.2) @ 2(typ 2.4 | max 2.9) @ 2
TLLY4401info
TLLY5400info5 mm25Yellow581 - 594 nm(min 0.63 | typ 1.2) @ 2(typ 2.4 | max 2.9) @ 2
TLLY5401info
TLMA3100infoSMD PLCC-260Yellow581 - 594 nm(min 0.25 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
TLMC3100-GS08infoSMD PLCC-260Green563 - 575 nm(min 0.63 | typ 1.6) @ 2(typ 1.9 | max 2.4) @ 2
TLMC3101-GS08info
TLMO1000-GS08infoSMD 060380Soft orange600 - 609 nm(min 3.55 | typ 7.5) @ 2(typ 1.8 | max 2.6) @ 2
TLMO2000infoSMD MiniLED60Orange598 - 611 nm(min 4 | typ 9) @ 2(typ 1.8 | max 2.2) @ 2
TLMS1000-GS08infoSMD 060380Red624 - 636 nm(min 1.8 | typ 4) @ 2(typ 1.8 | max 2.6) @ 2
TLMS2000infoSMD MiniLED60Red630(typ.) nm(min 2 | typ 4.5) @ 2(typ 1.8 | max 2.2) @ 2
TLMT3100infoSMD PLCC-260Red612 - 625 nm(min 0.25 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
TLMY1000-GS08infoSMD 060380Yellow580 - 595 nm(min 3.55 | typ 7.5) @ 2(typ 1.8 | max 2.6) @ 2
TLMY2000infoSMD MiniLED60Yellow581 - 594 nm(min 3.2 | typ 7.1) @ 2(typ 1.8 | max 2.2) @ 2
VLMA3100-GS08infoSMD PLCC-260Yellow581 - 594 nm(min 0.28 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
VLMA3100-GS18info
VLMC3100infoSMD PLCC-260Green562 - 575 nm(min 0.71 | typ 1.6) @ 2(typ 1.9 | max 2.4) @ 2
VLMC3101info
VLMO2000-GS08infoSMD MiniLED60Orange598 - 611 nm(min 4.5 | typ 9) @ 2(typ 1.8 | max 2.2) @ 2
VLMO20J2L1-GS08info
VLMO20J2M1-GS08info
VLMO20K2M1-GS08info
VLMPG30E1F2-GS08infoPLCC-260Pure green555 - 565 nm(min 0.71 | max 2.8) @ 2(max 2.2) @ 2
VLMPG30E1F2-GS18info
VLMPG30E1G2-GS08info
VLMPG30E1G2-GS18info
VLMPG30F1G2-GS08info
VLMPG30F1G2-GS18info
VLMS2000-GS08infoSMD MiniLED60Red630(typ.) nm(min 2.24 | typ 4.5) @ 2(typ 1.8 | max 2.2) @ 2
VLMS20H2K1-GS08info
VLMS20H2L1-GS08info
VLMS20J2L1-GS08info
VLMT3100infoSMD PLCC-260Red612 - 625 nm(min 0.28 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
VLMYG30G2J1-GS08infoPLCC-260Yellow green566 - 575 nm(min 2.24 | max 9.0) @ 2(max 2.2) @ 2
VLMYG30G2J1-GS18info
VLMYG30G2K1-GS08info
VLMYG30G2K1-GS18info
VLMYG30H2K1-GS08info
VLMYG30H2K1-GS18info
Part numberPackageAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account