Part or keyword
Inventory & quote
Products A-Z
LEDs
Iv ≤ 10
MiniLED
(5 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Press Releases
LEDs: Iv ≤ 10 - MiniLED
Brand
Vishay Semiconductors
All 5 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Part number
Package
Product Series
Angle of
half intensity
+/- Φ (°)
Color
Wavelength
I
V
@ I
F
(mcd, mA)
V
F
@ I
F
(V, mA)
TLMB2100-GS08
SMD MiniLED
Standard
60
Blue
465(typ.) nm
(min 4.0 | typ 7.0) @ 10
(typ 3.9 | max 4.5) @ 20
TLMO2000
SMD MiniLED
Low current
60
Orange
598 - 611 nm
(min 4 | typ 9) @ 2
(typ 1.8 | max 2.2) @ 2
TLMO2100-GS08
SMD MiniLED
Standard
60
Soft orange
598 - 611 nm
(min 3.2 | typ 7.5) @ 10
(typ 2.1 | max 3) @ 20
TLMP2100-GS08
Pure green
555 - 565 nm
(min 1.0 | typ 2.2) @ 10
(typ 2.4 | max 3) @ 20
TLMS2000
SMD MiniLED
Low current
60
Red
630(typ.) nm
(min 2 | typ 4.5) @ 2
(typ 1.8 | max 2.2) @ 2
TLMS2100-GS08
SMD MiniLED
Standard
60
Red
624 - 636 nm
(min 2.5 | typ 7.5) @ 10
(typ 2.1 | max 3.0) @ 20
TLMY2000
SMD MiniLED
Low current
60
Yellow
581 - 594 nm
(min 3.2 | typ 7.1) @ 2
(typ 1.8 | max 2.2) @ 2
TLMY2100-GS08
SMD MiniLED
Standard
60
Yellow
581 - 594 nm
(min 3.2 | typ 7.5) @ 10
(typ 2.2 | max 3) @ 20
TLUG2400
1.8 mm (miniplast)
Standard
20
Green
562 - 575 nm
(min 1.6 | typ 5) @ 10
(typ 2.4 | max 3) @ 20
TLUG2401
TLUO2400
Red
612 - 625 nm
(min 1.6 | typ 2) @ 10
(typ 2 | max 3) @ 20
TLUO2401
TLUY2400
Yellow
581 - 594 nm
(min 1 | typ 4) @ 10
(typ 2.4 | max 3) @ 20
TLUY2401
VLMO2000-GS08
SMD MiniLED
Low current
60
Orange
598 - 611 nm
(min 4.5 | typ 9) @ 2
(typ 1.8 | max 2.2) @ 2
VLMO20J2L1-GS08
VLMO20J2M1-GS08
VLMO20K2M1-GS08
VLMO2100-GS08
SMD MiniLED
Standard
60
Soft orange
598 - 611 nm
(min 3.55 | typ 7.1) @ 10
(typ 2.1 | max 3) @ 20
VLMO21H2K1-GS08
VLMO21H2L1-GS08
VLMO21J2L1-GS08
VLMS2000-GS08
SMD MiniLED
Low current
60
Red
630(typ.) nm
(min 2.24 | typ 4.5) @ 2
(typ 1.8 | max 2.2) @ 2
VLMS20H2K1-GS08
VLMS20H2L1-GS08
VLMS20J2L1-GS08
VLMS2100-GS08
SMD MiniLED
Standard
60
Red
624 - 636 nm
(min 2.8 | typ 7.1) @ 10
(typ 2.1 | max 3.0) @ 20
VLMS21H2K1-GS08
VLMS21H2L1-GS08
VLMS21J2L1-GS08
VLMY2100-GS08
Yellow
581 - 594 nm
(min 3.55 | typ 7.1) @ 10
(typ 2.2 | max 3) @ 20
VLMY21H2K1-GS08
VLMY21H2L1-GS08
VLMY21J2L1-GS08
Part number
Package
Product Series
Angle of
half intensity
+/- Φ (°)
Color
Wavelength
I
V
@ I
F
(mcd, mA)
V
F
@ I
F
(V, mA)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account