VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv ≤ 10>Power (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Application Note (1)
LEDs: Iv ≤ 10 - Power
PackageTELUX™
Product SeriesPower
BrandVishay Semiconductors

All 8 datasheets shown.
Part numberAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLWR8600info30Red611 - 634 nm(typ 0.8) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR8900info45Red611 - 634 nm(typ 0.7) @ 70(min 2000 | typ 3000) @ 70(min 2.0 | typ 2.2 | max 2.7) @ 70
TLWR8901info45Red611 - 634 nm(typ 0.7) @ 70(min 2000 | typ 3000 | max 4800) @ 70(min 1.83 | typ 2.2 | max 2.67) @ 70
TLWR9000info55Red611 - 634 nm(typ 0.5) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR9600info30Red611 - 634 nm(typ 0.8) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR9900info45Red611 - 634 nm(typ 0.7) @ 70(min 2500 | typ 3200) @ 70(min 1.83 | typ 2.2 | max 2.7) @ 70
TLWR9901info
TLWY8600info30Yellow585 - 597 nm(typ 0.8) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.1 | max 2.67) @ 70
TLWY8900info45Yellow585 - 597 nm(typ 0.7) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.1 | max 2.7) @ 70
VLWTG9600info30True green509 - 535 nm(typ 0.7) @ 50(min 2000 | typ 2500) @ 50(typ 3.9 | max 4.7) @ 50
VLWTG9900info45True green509 - 535 nm(typ 0.7) @ 50(min 2000 | typ 2500) @ 50(typ 3.9 | max 4.7) @ 50
Part numberAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account