VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv ≤ 10>Standard (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

LEDs: Iv ≤ 10 - Standard
Package3 mm
Product SeriesStandard
BrandVishay Semiconductors

All 3 datasheets shown.
Part numberAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
TLHG4400info40Green562 - 575 nm(min 2.5 | typ 4) @ 10(typ 2.4 | max 3) @ 20
TLHG4401info
TLHG4405info
TLHG4600info60Green562 - 575 nm(min 1 | typ 2) @ 10(typ 2.4 | max 3) @ 20
TLHG4601info
TLHG4605info
TLHO4400info40Soft orange598 - 611 nm(min 1.6 | typ 4) @ 10(typ 2.4 | max 3) @ 20
TLHP4200info22Pure green555 - 565 nm(min 2.5 | typ 7) @ 10(typ 2.4 | max 3) @ 20
TLHP4201info
TLHP4400info40Pure green555 - 565 nm(min 0.63 | typ 2) @ 10(typ 2.4 | max 3) @ 20
TLHP4401info
TLHP4405info
TLHR4200info22Red612 - 625 nm(min 4 | typ 8) @ 10(typ 2 | max 3) @ 20
TLHR4201info
TLHR4205info
TLHR4400info40Red612 - 625 nm(min 1.6 | typ 3) @ 10(typ 2 | max 3) @ 20
TLHR4401info
TLHR4405info
TLHR4600info60Red612 - 625 nm(min 1 | typ 2) @ 10(typ 2 | max 3) @ 20
TLHR4601info
TLHR4605info
TLHY4400info40Yellow581 - 594 nm(min 1.6 | typ 3) @ 10(typ 2.4 | max 3) @ 20
TLHY4401info
TLHY4405info
TLHY4600info60Yellow581 - 594 nm(min 0.63 | typ 2) @ 10(typ 2.4 | max 3) @ 20
TLHY4601info
TLHY4605info
Part numberAngle of
half intensity
+/- Φ (°)
ColorWavelengthIV @ IF (mcd, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account