| TLWO7600 |  | Standard | 30 | Soft orange | 598 - 611 nm | (typ 0.7) @ 70 | (min 1500 | typ 2100) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 |
| TLWO7900 |  | Standard | 45 | Soft orange | 598 - 611 nm | (typ 0.7) @ 70 | (min 1500 | typ 2100 | max 3000) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 |
| TLWR7600 |  | Standard | 30 | Red | 611 - 634 nm | (typ 0.7) @ 70 | (min 1500 | typ 2100) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 |
| TLWR7601 |  | Standard | 30 | Red | 611 - 634 nm | (typ 0.8) @ 70 | (min 1500 | typ 2100 | max 3600) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 |
| TLWR7900 |  | Standard | 45 | Red | 611 - 634 nm | (typ 0.7) @ 70 | (min 1500 | typ 2100 | max 3000) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 |
| TLWR7901 |  | Standard | 45 | Red | 611 - 634 nm | (typ 0.7) @ 70 | (min 1500 | typ 2100 | max 4200) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 |
| TLWR8600 |  | Power | 30 | Red | 611 - 634 nm | (typ 0.8) @ 70 | (min 2000 | typ 3000) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 |
| TLWR8900 |  | Power | 45 | Red | 611 - 634 nm | (typ 0.7) @ 70 | (min 2000 | typ 3000) @ 70 | (min 2.0 | typ 2.2 | max 2.7) @ 70 |
| TLWR8901 |  | Power | 45 | Red | 611 - 634 nm | (typ 0.7) @ 70 | (min 2000 | typ 3000 | max 4800) @ 70 | (min 1.83 | typ 2.2 | max 2.67) @ 70 |
| TLWR9000 |  | Power | 55 | Red | 611 - 634 nm | (typ 0.5) @ 70 | (min 2500 | typ 3200) @ 70 | (min 1.83 | typ 2.2 | max 2.7) @ 70 |
| TLWR9600 |  | Power | 30 | Red | 611 - 634 nm | (typ 0.8) @ 70 | (min 2500 | typ 3200) @ 70 | (min 1.83 | typ 2.2 | max 2.7) @ 70 |
| TLWR9900 |  | Power | 45 | Red | 611 - 634 nm | (typ 0.7) @ 70 | (min 2500 | typ 3200) @ 70 | (min 1.83 | typ 2.2 | max 2.7) @ 70 |
| TLWR9901 |  |
| TLWY7600 |  | Standard | 30 | Yellow | 585 - 597 nm | (typ 0.7) @ 70 | (min 1000 | typ 1400) @ 70 | (min 1.83 | typ 2.1 | max 2.67) @ 70 |
| TLWY7900 |  | Standard | 45 | Yellow | 585 - 597 nm | (typ 0.7) @ 70 | (min 1000 | typ 1400 | max 2400) @ 70 | (min 1.83 | typ 2.1 | max 2.67) @ 70 |
| TLWY8600 |  | Power | 30 | Yellow | 585 - 597 nm | (typ 0.8) @ 70 | (min 2000 | typ 3000) @ 70 | (min 1.83 | typ 2.1 | max 2.67) @ 70 |
| TLWY8900 |  | Power | 45 | Yellow | 585 - 597 nm | (typ 0.7) @ 70 | (min 2000 | typ 3000) @ 70 | (min 1.83 | typ 2.1 | max 2.7) @ 70 |
| VLWR9630 |  | | | Red | 611 - 634 nm | 0.8 (> ) @ 70 | | 2.5 (< 3.03) @ 70 |
| VLWR9930 |  | | | Red | 611 - 634 nm | 0.7 (> ) @ 70 | | 2.5 (< 3.03) @ 70 |
| VLWTG9600 |  | Power | 30 | True green | 509 - 535 nm | (typ 0.7) @ 50 | (min 2000 | typ 2500) @ 50 | (typ 3.9 | max 4.7) @ 50 |
| VLWTG9900 |  | Power | 45 | True green | 509 - 535 nm | (typ 0.7) @ 50 | (min 2000 | typ 2500) @ 50 | (typ 3.9 | max 4.7) @ 50 |
| VLWY9630 |  | | | Yellow | 585 - 597 nm | 0.8 (> ) @ 70 | | 2.5 (< 3.03) @ 70 |
| VLWY9930 |  | | | Yellow | 585 - 597 nm | 0.7 (> ) @ 70 | | 2.5 (< 3.03) @ 70 |
| Part number | Product Series | Angle of half intensity +/- Φ (°) | Color | Wavelength | IV @ IF (mcd, mA) | Φv @ IF (mlm, mA) | VF @ IF (V, mA) |