VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:LEDs> Iv ≤ 10>Yellow (23 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Application Note (1)
Press Releases
LEDs: Iv ≤ 10 - Yellow
ColorYellow
BrandVishay Semiconductors

All 23 datasheets shown.
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
TLHY4400info3 mmStandard40581 - 594 nm(min 1.6 | typ 3) @ 10(typ 2.4 | max 3) @ 20
TLHY4401info
TLHY4405info
TLHY4600info3 mmStandard60581 - 594 nm(min 0.63 | typ 2) @ 10(typ 2.4 | max 3) @ 20
TLHY4601info
TLHY4605info
TLHY5400info5 mmStandard30581 - 594 nm(min 1.6 | typ 3.5) @ 10(typ 2.4 | max 3) @ 20
TLHY5401info
TLHY5405info
TLHY6400info5 mmStandard30581 - 594 nm(min 1.6 | typ 3.5) @ 10(typ 2.4 | max 3) @ 20
TLHY6401info
TLHY6405info
TLLY4400info3 mmLow current25581 - 594 nm(min 0.63 | typ 1.2) @ 2(typ 2.4 | max 2.9) @ 2
TLLY4401info
TLLY5400info5 mmLow current25581 - 594 nm(min 0.63 | typ 1.2) @ 2(typ 2.4 | max 2.9) @ 2
TLLY5401info
TLMA3100infoSMD PLCC-2Low current60581 - 594 nm(min 0.25 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
TLMY1000-GS08infoSMD 0603Low current80580 - 595 nm(min 3.55 | typ 7.5) @ 2(typ 1.8 | max 2.6) @ 2
TLMY2000infoSMD MiniLEDLow current60581 - 594 nm(min 3.2 | typ 7.1) @ 2(typ 1.8 | max 2.2) @ 2
TLMY2100-GS08infoSMD MiniLEDStandard60581 - 594 nm(min 3.2 | typ 7.5) @ 10(typ 2.2 | max 3) @ 20
TLMY3100infoSMD PLCC-2Standard60581 - 594 nm(min 2.5 | typ 6) @ 10(typ 2.1 | max 2.8) @ 20
TLMY3102info
TLPY5600infoside viewStandard80581 - 594 nm(min 0.63 | typ 1.5) @ 10(typ 2.4 | max 3) @ 20
TLRY4400info30581 - 594 nm(min 1.6 | typ 4) @
TLRY4420info30581 - 594 nm(min 1.6 | typ 4) @
TLUY2400info1.8 mm (miniplast)Standard20581 - 594 nm(min 1 | typ 4) @ 10(typ 2.4 | max 3) @ 20
TLUY2401info
TLWY7600infoTELUX™Standard30585 - 597 nm(typ 0.7) @ 70(min 1000 | typ 1400) @ 70(min 1.83 | typ 2.1 | max 2.67) @ 70
TLWY7900infoTELUX™Standard45585 - 597 nm(typ 0.7) @ 70(min 1000 | typ 1400 | max 2400) @ 70(min 1.83 | typ 2.1 | max 2.67) @ 70
TLWY8600infoTELUX™Power30585 - 597 nm(typ 0.8) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.1 | max 2.67) @ 70
TLWY8900infoTELUX™Power45585 - 597 nm(typ 0.7) @ 70(min 2000 | typ 3000) @ 70(min 1.83 | typ 2.1 | max 2.7) @ 70
VLMA3100-GS08infoSMD PLCC-2Low current60581 - 594 nm(min 0.28 | typ 2.5) @ 2(typ 2.2 | max 2.9) @ 2
VLMA3100-GS18info
VLMY2100-GS08infoSMD MiniLEDStandard60581 - 594 nm(min 3.55 | typ 7.1) @ 10(typ 2.2 | max 3) @ 20
VLMY21H2K1-GS08info
VLMY21H2L1-GS08info
VLMY21J2L1-GS08info
VLWY9630infoTELUX™585 - 597 nm0.8 (> ) @ 702.5 (< 3.03) @ 70
VLWY9930infoTELUX™585 - 597 nm0.7 (> ) @ 702.5 (< 3.03) @ 70
Part numberPackageProduct SeriesAngle of
half intensity
+/- Φ (°)
WavelengthIV @ IF (mcd, mA)Φv @ IF (mlm, mA)VF @ IF (V, mA)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account