LED - 0603
|
Part number
|
Package
|
Product Series
|
Angle of
half intensity
+/- Φ (°)
|
Color
|
Wavelength
|
IV @ IF
(mcd, mA) |
VF @ IF
(V, mA) |
|---|---|---|---|---|---|---|---|
| SMD 0603 | Standard | 80 | Blue | 466(typ.) nm | (min 4 | typ 5) @ 10 | (typ 3.9 | max 4.5) @ 20 | |
| SMD 0603 | Standard | 80 | Green | 564 - 575 nm | (min 12.5 | typ 35) @ 20 | (typ 2.1 | max 3.0) @ 20 | |
| SMD 0603 | Low current | 80 | Soft orange | 600 - 609 nm | (min 3.55 | typ 7.5) @ 2 | (typ 1.8 | max 2.6) @ 2 | |
| SMD 0603 | Standard | 80 | Orange | 600 - 609 nm | (min 50 | typ 80) @ 20 | (typ 2.1 | max 3) @ 20 | |
| SMD 0603 | Standard | 80 | Pure green | 551 - 566 nm | (min 6.3 | typ 15) @ 20 | (typ 2.1 | max 3) @ 20 | |
| SMD 0603 | Low current | 80 | Red | 624 - 636 nm | (min 1.8 | typ 4) @ 2 | (typ 1.8 | max 2.6) @ 2 | |
| SMD 0603 | Standard | 80 | Red | 627 - 639 nm | (min 32 | typ 63) @ 20 | (typ 2.1 | max 3.0) @ 20 | |
| SMD 0603 | Low current | 80 | Yellow | 580 - 595 nm | (min 3.55 | typ 7.5) @ 2 | (typ 1.8 | max 2.6) @ 2 | |
| SMD 0603 | Standard | 80 | Yellow | 580 - 595 nm | (min 50 | typ 80) @ 20 | (typ 2.1 | max 3) @ 20 | |
| SMD 0603 ChipLED | Standard | 65 | Blue | 465 - 475 nm | (min 28 | max 180) @ 20 | (min 2.8 | max 3.8) @ 20 | |
| SMD 0603 ChipLED | Standard | 65 | Blue | 465 - 475 nm | (min 28 | max 180) @ 20 | (min 2.8 | max 3.8) @ 20 | |
| SMD 0603 ChipLED | Standard | 65 | Yellow green | - - - nm | (min 18 | typ 35 | max -) @ 20 | (typ 2.0 | max 2.4) @ 20 | |
| SMD 0603 ChipLED | Standard | 65 | Soft orange | - - - nm | (min 45 | typ 90 | max -) @ 20 | (typ 2.0 | max 2.4) @ 20 | |
| SMD 0603 ChipLED | Standard | 65 | Super red | - - - nm | (min 18 | typ 54 | max -) @ 20 | (typ 2.0 | max 2.4) @ 20 | |
| SMD 0603 ChipLED | Standard | 65 | True green | - - - nm | (min 71 | max 450) @ 20 | (min 2.8 | typ 3.2 | max 3.6) @ 20 | |
| SMD 0603 | Standard | 80 | White | (min 140 | max 280) @ 10 | (min 2.9 | max 4.0) @ 20 | ||
| SMD 0603 ChipLED | Standard | 65 | White | - - - nm | (min 45 | max 180) @ 5 | (min 2.70 | max 3.15) @ 5 | |
| SMD 0603 ChipLED | Standard | 65 | Yellow | 584.5 - 597 nm | (min 28 | max 180) @ 20 | (min 1.8 | max 2.4) @ 20 |






