MENU

VLMS150., VLMO1500, VLMY150., VLMG1500, VLMTG150., VLMB150. product information

Ultrabright 0402 ChipLED

 Datasheet

FEATURES

Super thin ChipLED with exceptional brightness 1.0 mm x 0.5 mm x 0.35 mm (L x W x H)
High reliability PCB based
Wavelength (470 to 475) nm (blue), typ. 571 nm (yellow green), (587 to 597) nm (yellow), typ. 605 nm (soft orange), typ. 631 nm (super red)

APPLICATIONS




RECOMMENDED FOR YOU

Recommended Downloads